Hinged Handle (EE-03)

Hinged Handle (EE-03)
  • Volume Discount
Stainless steel material no. 1.4301, high gloss electropolished, with pull-pack spring from working to resting position

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Stainless Steel Installation Handle EE

Product Description


Collapsible stainless steel handles with small installation depth, for devices and clapping doors.

Material and surface

Stainless steel high gloss electropolished, material no. 1.4301; version EE-03 additionally in brushed design and from the material no. 1.4404 (316L) available.

Design features

With pull-back spring from the working to the resting position.

Stress resistance

min. 200 N.

Drawing

Type EE-03 Mounting cutout

Technical Data

Version1.43011.4404
 Order no.Order no.
brushedEE-03.118.33-
electropolishedEE-03.118.39EE-03.118.49
All dimensions in mm.
Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMain Body, Surface Treatment Material Surface treatment

Loading...

Basic information

Main Body Type Trunk Type Main Body Material EN 1.4301 Equiv. Applied Load(N) 200
Mounting Method Round Hole Fastening M M4

Tech Support