Manufacturer part number: EE-05.060.39
Brand: ROHDE
Price: 16.08 €
Delivery time: 2 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EE-05.060.39
Part Number
|
---|
EE-05.060.39 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
16.08 € | 1 | Available | 2 Days | 10 |
Loading...
Main Body Type | Trunk Type | Main Body Material | EN 1.4301 Equiv. | Applied Load(N) | 200 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Antibacterial Finishing | Mounting Method | Round Hole | Fastening M | M4 |
Material | 1.4301 (304) | Surface treatment | Highly polished electropolished |