Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Suitable mounting version | Height of front panel | Handle colour | Type R3 | ||
L | A | H | Order no. | ||
1 | 67 | 55 | 88.1 (2HE) | natural | R1-12.055.01 |
black | R3-12.055.04 | ||||
100 | 88 | 132.5 (3HE) | natural | R3-12.088.01 | |
black | R3-12.088.04 | ||||
132 | 120 | 177.0 (4HE) | natural | R3-12.120.01 | |
black | R3-12.120.04 | ||||
192 | 180 | 221.5 (5HE) | natural | R3-12.180.01 | |
black | R3-12.180.04 | ||||
247 | 235 | 266.0 (6HE) | natural | R3-12.235.01 | |
black | R3-12.235.04 | ||||
2 | 43.5 | 32.0 | 44.0 (1HE) | natural | R3-12.032.01 |
black | R3-12.032.04 | ||||
87.5 | 75.5 | 88.1 (2HE) | natural | R3-12.075.01 | |
black | R3-12.075.04 | ||||
132.0 | 120.0 | 132.5 (3HE) | natural | R3-12.120.01 | |
black | R3-12.120.04 | ||||
265.5 | 253.5 | 266.0 (6HE) | natural | R3-12.253.01 | |
black | R3-12.253.04 |
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 40 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Round Hole | Handle Thickness D(mm) | 12 |
Handle Cross Sectional Shape | Others | Fastening M | M5 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes