Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Standard | ||||||||||
A | L | Colour | Order no. | M | T | H | D1 | D2 | D3 | S |
100 | 122 | black | RG-1S.100.84 | M5 x 22 | 13 | 33 | 17.0 | 19 | 8.5 | 20 |
orange | RG-1S.100.09 | |||||||||
120 | 146 | black | RG-1S.120.84 | M6 x 25 | 15 | 39 | 20.5 | 24 | 10.5 | 24 |
orange | RG-1S.120.09 | |||||||||
140 | 170 | black | RG-1S.140.84 | M8 x 30 | 16 | 45 | 24.0 | 27 | 12.0 | 28 |
orange | RG-1S.140.09 | |||||||||
160 | 194 | black | RG-1S.160.84 | M8 x 35 | 20 | 52 | 27.5 | 31 | 13.5 | 32 |
orange | RG-1S.160.09 | |||||||||
180 | 218 | black | RG-1S.180.84 | M10 x 40 | 20 | 58 | 31.0 | 35 | 15.5 | 36 |
orange | RG-1S.180.09 |
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Height H (mm) | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Handle color |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Polyamide | Applied Load(N) | 1000 | Mounting Method | Round Hole |
Handle Cross Sectional Shape | Others | Material | PA6 |
Configure
Basic Attributes
Pitch P(mm)
Height H(mm)
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes