Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body, Surface Treatment | Screw-on distance A (mm) | Length L (mm) | Surface treatment | Handle color | Version |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 80 | Applied Load(N) | 1000 |
Mounting Method | Round Hole | Handle Thickness D(mm) | 30 | Handle Cross Sectional Shape | Round Shape |
Fastening M | M8 | Material | AlMgSi 0.5, PA6 |
Configure
Basic Attributes
Pitch P(mm)
Main Body, Surface Treatment
Screw-on distance A(mm)
Length L(mm)
Surface treatment
Handle color
Version
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes