Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Height H (mm) | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M |
---|
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | EN 1.4301 Equiv. | Applied Load(N) | 1000 | Main Body, Surface Treatment | Mirror Surface |
Mounting Method | Tapped | Handle Cross Sectional Shape | Others | Material | 1.4404 (316L) |
Surface treatment | Blasted, electropolished |
Configure
Basic Attributes
Pitch P(mm)
Height H(mm)
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes