Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Mounting Method | Fastening M | Version |
---|
Loading...
Main Body Type | Special Shape | Pitch P(mm) | 120 | Main Body Material | EN 1.4301 Equiv. |
---|---|---|---|---|---|
Main Body, Surface Treatment | Mirror Surface | Screw-on distance A(mm) | 120 | Length L(mm) | 136 |
Material | 1.4301 (304) | Surface treatment | Blasted, electropolished |