Profile Handle (UR-15)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UR-15.055.B01
UR-15.055.B04
UR-15.088.B01
UR-15.088.B04
UR-15.100.B01
UR-15.100.B04
UR-15.120.B01
UR-15.120.B04
UR-15.180.B01
UR-15.180.B04
UR-15.200.B01
UR-15.200.B04
UR-15.235.B01
UR-15.235.B04
UR-15.250.B01
UR-15.250.B04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

18.60 €

1 Available 12 Days 10555570Shank black ledge silver

19.10 €

1 Available 12 Days 10555570Shank and ledge black

19.64 €

1 Available 12 Days 108888103Shank black ledge silver

20.16 €

1 Available 12 Days 108888103Shank and ledge black

20.08 €

1 Available 12 Days 10100100115Shank black ledge silver

20.62 €

1 Available 12 Days 10100100115Shank and ledge black

20.72 €

1 Available 12 Days 10120120135Shank black ledge silver

21.30 €

1 Available 12 Days 10120120135Shank and ledge black

22.62 €

1 Available 12 Days 10180180195Shank black ledge silver

23.48 €

1 Available 12 Days 10180180195Shank and ledge black

23.38 €

1 Available 12 Days 10200200215Shank black ledge silver

24.12 €

1 Available 12 Days 10200200215Shank and ledge black

24.48 €

1 Available 12 Days 10235235250Shank black ledge silver

25.34 €

1 Available 12 Days 10235235250Shank and ledge black

24.96 €

1 Available 12 Days 10250250265Shank black ledge silver

25.84 €

1 Available 12 Days 10250250265Shank and ledge black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 43.5 Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 15
Handle Cross Sectional Shape Round Shape Fastening M M4 Material AlMgSi 0.5, PA6
Surface treatment Anodized

Tech Support