Setting Dies, for Expander® Sealing Plug

Setting Dies, for Expander® Sealing Plug
Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. Assembly is effected by pressing in the sealing plug into the drilling hole by means of the prescribed setting die.
Please refer to the technical data following these product information pages.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
22880.0153
22880.0154
22880.0155
22880.0156
22880.0157
22880.0158
22880.0159
22880.0160
22880.0162
22880.0164
22880.0166
22880.0168
22880.0170
22880.0172
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d4
(mm)
d5
(mm)
l4
(mm)
l5
(mm)
s
(mm)
x [±0.2]
(mm)

56.55 €

1 Same day

Stock

103102.8100101.20.4

61.24 €

1 2 Days 104103.8100101.50.2

64.72 €

1 2 Days 105104.81001220.4

67.16 €

1 3 Days 106105.8100152.50.4

70.64 €

4 2 Days 107106.81001830.4

91.82 €

1 2 Days 108107.8100203.50.3

95.45 €

1 3 Days 109148.81002240.4

99.02 €

1 3 Days 1010149.8100254.50.4

105.97 €

1 Same day

Stock

10121411.7150305.50.4

110.66 €

1 3 Days 10142013.7150356.350.4

117.73 €

1 3 Days 10162015.71504070.6

126.19 €

1 3 Days 10182017.71504580.6

143.60 €

1 3 Days 10202519.71505090.8

159.16 €

1 3 Days 10222521.715055100.8

Loading...

  1. 1

Basic information

Material Tool steel, heat-treated Conflict Minerals free yes REACH compliant yes

Tech Support