• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Centering Clamping Elements

Centering Clamping Elements
Exact self centering with a precision of ±0,025 mm. Large adjustment stroke and a low building height are a feature of the centering clamping element. Activate from either top or bottom.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

 

Example

 

Example 2

Part Number
23340.0014
23340.0018
23340.0022
23340.0026
23340.0030
23340.0038
23340.0046
23340.0054
23340.0070
23340.0086
23340.0214
23340.0218
23340.0222
23340.0226
23340.0230
23340.0238
23340.0246
23340.0254
23340.0270
23340.0286
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4 d5
(mm)
d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
l1
(mm)
l2
(mm)
t
(mm)
n WS1
(mm)
WS2
(mm)
Stroke
(mm)
Ball
(mm)
Clamping force
(kN)
Clamping segments Clamping balls

320.74 €

1 2 Days 1014.518.512M421214.59.17.95.519.74.53633-2.3-3.5Stainless steel 1.4112, hardened and ground-

352.29 €

1 3 Days 1018.522.515M52.51516.611.610.47.523.65.5373452.3-4.5Stainless steel 1.4112, hardened and ground-

388.48 €

1 3 Days 1022.526.520M632020.115.113.9629.17383562.3-5Stainless steel 1.4112, hardened and ground-

419.81 €

1 3 Days 1026.530.520M632020.115.113.9629.17383562.3-5Stainless steel 1.4112, hardened and ground-

456.11 €

1 3 Days 1030.538.525M64252315.212.8733.49683564.6-5Stainless steel 1.4112, hardened and ground-

493.00 €

1 3 Days 1038.546.530M843027.118.115.77.539116106684.6-6.5Stainless steel 1.4112, hardened and ground-

632.33 €

1 Same day

Stock

1046.554.530M843027.118.115.77.539116106684.6-6.5Stainless steel 1.4112, hardened and ground-

665.03 €

1 3 Days 1054.570.545M1054540.723.719954.215121268109.3-8Stainless steel 1.4112, hardened and ground-

707.03 €

1 3 Days 1070.586.560M125604628.323.61063171215610129.3-10Stainless steel 1.4112, hardened and ground-

771.64 €

1 3 Days 1086.5102.560M165605128.323.61073251215614179.3-10Stainless steel 1.4112, hardened and ground-

271.32 €

1 3 Days 1014.518.512M421214.19.17.95.519.74.5-633-2.343.5-Stainless steel 1.4112, hardened and ground

299.85 €

1 3 Days 1018.522.520M52.52016.611.610.47.523.65.5-73452.344.5-Stainless steel 1.4112, hardened and ground

336.16 €

1 3 Days 1022.526.520M631520.115.113.9629.17-83562.345-Stainless steel 1.4112, hardened and ground

370.50 €

1 3 Days 1026.530.520M632020.115.113.9629.17-83562.345-Stainless steel 1.4112, hardened and ground

401.25 €

1 3 Days 1030.538.525M64252315.212.8733.49-83564.685-Stainless steel 1.4112, hardened and ground

441.04 €

1 2 Days 1038.546.530M843027.118.115.77.53911-106684.686.5-Stainless steel 1.4112, hardened and ground

549.37 €

1 3 Days 1046.554.530M843027.118.115.77.53911-106684.686.5-Stainless steel 1.4112, hardened and ground

590.19 €

1 3 Days 1054.570.545M1054540.723.719954.215-1268109.3168-Stainless steel 1.4112, hardened and ground

628.38 €

1 3 Days 1070.586.560M125604628.323.6106317-15610129.31610-Stainless steel 1.4112, hardened and ground

690.19 €

1 3 Days 1086.5102.560M165605128.323.6107325-15614179.31610-Stainless steel 1.4112, hardened and ground

Loading...

  1. 1

Basic information

Spring Stainless steel Body Tool steel, hardened, blackened Conflict Minerals free yes
REACH compliant yes

Tech Support