MS5U, Miniature Fitting, SUS316 - Universal Elbow / Nipple / Tee

MS5U, Miniature Fitting, SUS316 - Universal Elbow / Nipple / Tee
A miniature pipe coupling from SMC Corporation.

[Features]
· Compact piping space.
· The body freely rotates 360° around the axis, allowing it to be fixed at any angle.


(i)Remark

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS-5UN

Part Number
MS-5UN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.87 €

10 4 Days

Loading...

  1. 1

Basic information

Connection Type Screw⇔Screw Connection Thread <=> Thread Connection Shape Universal Nipple Material Stainless Steel (EN 1.4401 Equiv.)
Screw Type M Gasket Material PVC Made to Order Specifications N/A

This page is MS5U, Miniature Fitting, SUS316 - Universal Elbow / Nipple / Tee, part number MS-5UN.
You can find the detail information about specifications and dimensions on part number MS-5UN.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360