Plug 10-M-5P Mini Fitting

Plug 10-M-5P Mini Fitting
A miniature tube fitting.
[Applications]
· Use to plug unused M5 ports.
· Nominal thread: M5 × 0.8.
· Material: (copper) brass.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-M-5P

Part Number
10-M-5P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.82 €

10 4 Days

Loading...

  1. 1

Basic information

Connection Type Other Other Shapes, Types Plug Screw Type M
Gasket Material Nylon 66・GF30% Made to Order Specifications Gasket material change

This page is Plug 10-M-5P Mini Fitting, part number 10-M-5P.
You can find the detail information about specifications and dimensions on part number 10-M-5P.

Tech Support