One-Touch Fitting KQ2 Series, Triple Universal Male Elbow KQ2VT (Gasket Seal)

One-Touch Fitting KQ2 Series, Triple Universal Male Elbow KQ2VT (Gasket Seal)
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into three directions at right angles to a female thread. Three individual parts rotate 360°.
[Please refer to the manufacturer's catalog]
· Applicable tube outer diameter (inch) connection thread [UNF] release button oval (P. 40) round (P.145)

(i)Remark

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2VT01-32A
KQ2VT01-32N
KQ2VT03-32A
KQ2VT03-32N
KQ2VT07-32A
KQ2VT07-32N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread Material

19.40 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP

19.56 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.

19.40 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP

19.56 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.

30.45 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)[PP Resin] PP

30.68 €

10 26 Days [Brass] Brass[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Triple Universal Elbow
Connection Type UNF Connection screw 10-32 Number of Connection Tubes(pc.) 3
Color White Release button shape Perfect circle Release button color Orange

Tech Support