Male Branch KPQU / KPGU Clean One-Touch Fitting

Male Branch KPQU / KPGU Clean One-Touch Fitting
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use to branch piping in the same orientation from female threads.

(i)Remark

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KPGU04-01
KPGU04-01-X193
KPGU04-02
KPGU04-M5
KPGU06-01
KPGU06-02
KPGU06-M5
KPGU08-01
KPGU08-02
KPGU10-02
KPGU10-03
KPGU12-03
KPGU12-04
KPQU04-01
KPQU04-02
KPQU04-M5
KPQU06-01
KPQU06-02
KPQU06-M5
KPQU08-01
KPQU08-02
KPQU10-02
KPQU10-03
KPQU12-03
KPQU12-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Fluid Main Body Material Application Thread Material Packing, Material of O-Ring Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Release button color

15.65 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)4R1/8Light Blue

17.81 €

10 26 Days Air[PP Resin] PP / EN 1.4301 Equiv.-[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)---Natural

17.11 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)4R1/4Light Blue

21.61 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)4M5×0.8Light Blue

17.06 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)6R1/8Light Blue

17.81 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)6R1/4Light Blue

23.56 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)6M5×0.8Light Blue

24.29 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)8R1/8Light Blue

26.52 €

10 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)8R1/4Light Blue

27.53 €

5 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)10R1/4Light Blue

29.19 €

5 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)10R3/8Light Blue

30.89 €

5 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)-R3/8Light Blue

31.06 €

5 26 Days -[PP Resin] PP / EN 1.4301 Equiv.Clean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)-R1/2Light Blue

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)4R1/8Light Gray

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)4R1/4Light Gray

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)4M5×0.8Light Gray

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)6R1/8Light Gray

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)6R1/4Light Gray

12.87 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)6M5×0.8Light Gray

14.85 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)8R1/8Light Gray

14.85 €

10 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)8R1/4Light Gray

16.79 €

5 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)10R1/4Light Gray

17.81 €

5 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)10R3/8Light Gray

20.77 €

5 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)-R3/8Light Gray

20.77 €

5 26 Days -[PP Resin] OthersClean circumstance[Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating)[EPDM] EPDM (Fluorine Coating)-R1/2Light Gray

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Screw Mounting, Branch Branch

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360