Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS1201FG-M5-06
Part Number
|
---|
AS1201FG-M5-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Control Direction | Usage Environment/Application | Thread Material | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.29 € | 1 |
Same day
Stock | [Elbow] Elbow | Meter-Out | Standard | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | 5 × 0.8 | None | M | 6 | - | M5 Standard | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Main Body Material | PBT |
---|---|---|---|---|---|
Knob Type | Resin |
This page is Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series, part number AS1201FG-M5-06.
You can find the detail information about specifications and dimensions on part number AS1201FG-M5-06.
Configure
Stock
Basic Attributes
Main Body Shape
Thread Material
Applicable Tube O.D. inch size(inch)
Type
Control Direction
Usage Environment/Application
Lock Nut Type
Connection Dia.
Option
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Made-to-order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-AS1301FG-M5-06 |
10-AS2201FG-01-04S |
10-AS2201FG-01-06 |
AS1201FG-M5-06-J |
AS1201FG-M5-06-X21 |
AS1201FG-M5-23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Control Direction | Usage Environment/Application | Thread Material | Lock Nut Type | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.01 € | 1 | 6 Days | Universal | Meter-Out | Clean circumstance | [Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | - | ||
21.50 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | - | With seal | - | - | - | 1/8, 1/4 standards | - | ||
21.02 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Clean circumstance | [Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | 1/8, 1/4 standards | - | ||
16.29 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Round Shape Lock Nut | 5 × 0.8 | None | M | 6 | - | M5 Standard | None | ||
19.60 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | [Stainless Steel (EN 1.4305 Equiv. / EN 1.4301 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | - | - | - | - | - | M5 standard | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) | ||
17.74 € | 1 | 26 Days | [Elbow] Elbow | Meter-Out | Standard | [Stainless (EN 1.4401 Equiv.)] Stainless Steel | Hexagon Shape Lock Nut | 5 × 0.8 | None | M | 3.2 | - | M5 Standard | None |