Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2U06-02GS
Part Number
|
---|
KQ2U06-02GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.40 € | 2 | 26 Days | [PP Resin] PP | - | 6 | R | 1/4 | 2 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | EN 1.4305 Equiv. | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Screw Mounting, Branch | Branch |
This page is Branch KQ2U-G (Sealant) One-Touch Pipe Fitting, part number KQ2U06-02GS.
You can find the detail information about specifications and dimensions on part number KQ2U06-02GS.
Configure
Basic Attributes
Main Body Material
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2U04-02GS |
KQ2U06-01G |
KQ2U06-01GS |
KQ2U06-03G |
KQ2U06-03GS |
KQ2U08-01G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.89 € | 2 | 26 Days | [PP Resin] PP | - | 4 | R | 1/4 | 2 | White | With sealing agent | Perfect circle | White | N/A | ||
11.89 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | - | ||
12.06 € | 2 | 26 Days | [PP Resin] PP | - | 6 | R | 1/8 | 2 | White | With sealing agent | Perfect circle | White | N/A | ||
12.81 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | - | ||
12.97 € | 2 | 26 Days | [PP Resin] PP | - | 6 | R | 3/8 | 2 | White | With sealing agent | Perfect circle | White | N/A | ||
12.92 € | 2 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] PBT+EN 1.4305 Equiv. | -5~60 | - | - | - | - | - | - | - | - | - |