Double Power Cylinder, Non-Rotating, MGZ Series

Double Power Cylinder, Non-Rotating, MGZ Series
A non-rotating double power cylinder with double the extension output strength.
[Features]
· Its unique construction achieves double the extended piston area.
· The built-in non-rotating mechanism with slide keys allows the direct mounting of loads.
· With coil scraper.
[Applications]
· For lifting and pressing work.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • See the manufacturer's catalog for details about auto switches.
  • Without an auto switch, the ambient temperature and operating fluid temperature is -10 to 70°C. (no freezing)
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MGZ20-75
MGZ20-100
MGZ20-200
MGZ20-300
MGZ25TF-75
MGZ25TF-100
MGZ32TF-75
MGZ32TF-100
MGZ32TF-150
MGZ32TF-200
MGZ32TF-300
MGZ40TF-75
MGZ40TF-100
MGZ40TF-125
MGZ40TF-150
MGZ40TF-200
MGZ40TF-300
MGZ50TF-75
MGZ50TF-100
MGZ50TF-125
MGZ50TF-150
MGZ50TF-200
MGZ50TF-250
MGZ50TF-300
MGZ63-75
MGZ63TF-75
MGZ63TF-100
MGZ63TF-150
MGZ63TF-200
MGZ63TF-250
MGZ63TF-300
MGZ80TF-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type

363.06 €

1 4 Days 2075M5 x 0.8

380.19 €

1 4 Days 20100M5 x 0.8

448.52 €

1 26 Days 20200M5 x 0.8

516.89 €

1 4 Days 20300M5 x 0.8

390.11 €

1 26 Days 2575G

407.24 €

1 4 Days 25100G

397.27 €

1 4 Days 3275G

414.31 €

1 4 Days 32100G

448.52 €

1 4 Days 32150G

482.66 €

1 4 Days 32200G

550.98 €

1 4 Days 32300G

455.44 €

1 4 Days 4075G

475.32 €

1 4 Days 40100G

495.26 €

1 4 Days 40125G

515.27 €

1 4 Days 40150G

555.03 €

1 4 Days 40200G

634.76 €

1 4 Days 40300G

543.69 €

1 4 Days 5075G

569.31 €

1 4 Days 50100G

594.85 €

1 4 Days 50125G

620.48 €

1 4 Days 50150G

671.71 €

1 4 Days 50200G

723.24 €

1 4 Days 50250G

774.19 €

1 4 Days 50300G

692.02 €

1 26 Days 6375Rc

691.65 €

1 26 Days 6375G

722.95 €

1 4 Days 63100G

785.53 €

1 4 Days 63150G

848.18 €

1 4 Days 63200G

911.18 €

1 31 Days 63250G

973.39 €

1 4 Days 63300G

1,070.68 €

1 4 Days 8075G

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard / With rod detent function / Cylinder with functions of thrusting and boosting Environment, Applications Standard Operating Temperature(℃) -10::60
Operating Pressure(MPa) 0.08::1.0 Specifications Without coil scraper Auto Switch No Switch
Type of Mount Support Basic type

Tech Support