Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G15-10-01 |
G27-10-01 |
G27-10-R1 |
G27-20-01 |
G27-20-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Maximum Indicated Pressure | Connection screw | Size | |
---|---|---|---|---|---|---|---|---|---|---|
10.89 € | 1 | 58 Days | General-Purpose/Standard Pressure Gauge | 1 | 15 | 1.0 MPa | R1/8, M5 (female thread) | 15 | ||
10.60 € | 1 | 3 Days | General-Purpose/Standard Pressure Gauge | 1 | 26 | 1.0 MPa | R 1/8 | 26 | ||
10.60 € | 1 |
Quote
Stock | General-Purpose/Standard Pressure Gauge | 1 | 26 | 1.0 MPa | R1/16 | 26 | ||
12.90 € | 1 | 4 Days | - | - | - | 2.0 MPa | R1/8, M5 (female thread) | 26 | ||
12.90 € | 1 | 39 Days | - | - | - | 2.0 MPa | R1/16 | 26 |
Loading...
Shape | Back side thread | Transparent cover material | Polycarbonate | Unit Specifications | MPa |
---|
Configure
Stock
Basic Attributes
Type
Maximum Indicated Pressure(Mpa)
Outer Diameter(φ)
Maximum Indicated Pressure
Connection screw
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes