Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TLM0201BU-20 |
TLM0201N-20 |
TLM0201R-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Minimum Bending Radius (mm) | Maximum operating pressure (MPa) | Operating temperature (°C) | Length (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.56 € | 1 | Quote | 2 | Up to 2 | 1 | 1 or Less | [Transparent (including non-white colors)] Blue (Translucent) | 1 | 10 | 2.3 (at 20°C) | Maximum operating temperature: 260°C | 20 | ||
33.53 € | 1 | 39 Days | 2 | Up to 2 | 1 | 1 or Less | [Transparent (including non-white colors)] Blue (Translucent) | 1 | 10 | 2.3 (at 20°C) | Maximum operating temperature: 260°C | 20 | ||
51.31 € | 1 | Quote | 2 | Up to 2 | 1 | 1 or Less | [Transparent (including non-white colors)] Transparency | 1 | 10 | 2.3 (at 20°C) | Maximum operating temperature: 260°C | 20 |
Loading...
Type | Straight | Cutting Service Usage | NA | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Heat-Resistance / Chemical Resistance | Material, Fluororesin | Inner Layer:Special Fluororesin, outer Layer:Special Nylon Resin |
Configure
Basic Attributes
Color
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Number of Bores(Core)
Maximum operating pressure(MPa)
Operating temperature(°C)
Length(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes