Fluoropolymer Tubing (PFA) Inch Size, TILM Series (Part Numbers - CAD Download)

Fluoropolymer Tubing (PFA) Inch Size, TILM Series
Fluoropolymer tubing (PFA) with superior heat resistance, inch size, TILM Series.
[Features]
・ The material is fluoropolymer, which has excellent chemical resistance. It also has excellent heat resistance, making it suitable for a wide range of applications.
[Applications]
・ Solar battery manufacturing field, liquid crystal manufacturing field, HDD manufacturing field, medical field, food field.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • The last digits of the product codes indicate the length of the tubings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TILM13N-16

Part Number
TILM13N-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. [Distinction] I.D. [Distinction] Color Minimum Bending Radius
(mm)
Outer Diameter D
(inch)
I.D. D
(inch)
Tube O.D. D
(mm)
Tube I.D. d
(mm)
Maximum operating pressure
(MPa)
Length
(m)

451.68 €

1 Quote Up to 15Up to 10[Transparent (including non-white colors)] Blue (Translucent)951/23/812.79.51 (at 20°C)16

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Fluororesin
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Heat-Resistance / Chemical Resistance Number of Bores(Core) 1
Material, Fluororesin Inner Layer:Special Fluororesin, outer Layer:Special Nylon Resin Operating temperature(°C) Maximum operating temperature: 260°C

This page is Fluoropolymer Tubing (PFA) Inch Size, TILM Series, part number TILM13N-16.
You can find the detail information about specifications and dimensions on part number TILM13N-16.

Variation of this product

Part Number
TILM01N-16
TILM01N-20
TILM01N-2S
TILM13N-20
TILM13N-2S
TILM13N-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D. [Distinction] I.D. [Distinction] Color Minimum Bending Radius
(mm)
Outer Diameter D
(inch)
I.D. D
(inch)
Tube O.D. D
(mm)
Tube I.D. d
(mm)
Maximum operating pressure
(MPa)
Length
(m)

38.82 €

1 Quote Up to 4Up to 3[Transparent (including non-white colors)] Blue (Translucent)201/80.0863.182.181 (at 20°C)16

46.00 €

1 39 Days Up to 4Up to 3[Transparent (including non-white colors)] Blue (Translucent)201/80.0863.182.181 (at 20°C)20

5.56 €

1 Quote Up to 4Up to 3[Transparent (including non-white colors)] Blue (Translucent)201/80.0863.182.181 (at 20°C)2

534.56 €

1 Quote Up to 15Up to 10[Transparent (including non-white colors)] Blue (Translucent)951/23/812.79.51 (at 20°C)20

58.94 €

1 Quote Up to 15Up to 10[Transparent (including non-white colors)] Blue (Translucent)951/23/812.79.51 (at 20°C)2

931.53 €

1 Quote Up to 15Up to 10[Transparent (including non-white colors)] Blue (Translucent)951/23/812.79.51 (at 20°C)33

Tech Support