Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RS2H50-30BM |
RS2H50-30DM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Head Cover Port Position | Direction of Piping | Roller material | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442.65 € | 1 | 26 Days | [Double Acting] With Return Spring | 50 | 30 | 1.0 | Rc | Without option | Without (built-in magnet) | - | - | Positional relationship of lever and port: standard | Flange side | Carbon steel | - | ||
442.65 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 30 | 1.0 | Rc | Without option | Without (built-in magnet) | - | - | Positional relationship of lever and port: standard | Flange side | Carbon steel | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Rod Tip Shape | Lever with built-in shock absorber |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Heavy duty stopper cylinder | Mount Type | Flange |
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Port thread type
Body Options
Auto Switch
Head Cover Port Position
Direction of Piping
Roller material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes