Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RS2H50-30DM-M9BV
Part Number
|
---|
RS2H50-30DM-M9BV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Head Cover Port Position | Direction of Piping | Roller material | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
513.98 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 30 | 1.0 | Rc | Without option | M9BV | 0.5 | 2 pcs. | Positional relationship of lever and port: standard | Flange side | Carbon steel | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Rubber cushion | Rod Tip Shape | Lever with built-in shock absorber |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Heavy duty stopper cylinder | Mount Type | Flange |
This page is RS2H, Heavy Duty Stopper Cylinder, part number RS2H50-30DM-M9BV.
You can find the detail information about specifications and dimensions on part number RS2H50-30DM-M9BV.
Configure
Basic Attributes
Cylinder Operation Method
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Port thread type
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Head Cover Port Position
Direction of Piping
Roller material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RS2H50-30BL-DC |
RS2H50-30BL-DS |
RS2H50-30BL-DSQ |
RS2H50-30DM-M9BVL |
RS2H50-30DM-M9BW |
RS2H50-30DM-M9BWVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Head Cover Port Position | Direction of Piping | Roller material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.00 € | 1 | 26 Days | [Double Acting] With Return Spring | 50 | 30 | 1.0 | Rc | With lock mechanism, with cancel cap | Without (built-in magnet) | - | - | Positional relationship of lever and port: standard | Flange side | Resin | - | ||
593.18 € | 1 | 26 Days | [Double Acting] With Return Spring | 50 | 30 | 1.0 | Rc | With lock mechanism, with lever detection switch | Without (built-in magnet) | - | - | Positional relationship of lever and port: standard | Flange side | Resin | - | ||
593.18 € | 1 | 26 Days | [Double Acting] With Return Spring | 50 | 30 | 1.0 | Rc | With lock mechanism, with lever detection switch | Without (built-in magnet) | - | - | Positional relationship of lever and port: 180° | Flange side | Resin | - | ||
532.65 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 30 | 1.0 | Rc | Without option | M9BV | 3 | 2 pcs. | Positional relationship of lever and port: standard | Flange side | Carbon steel | - | ||
510.27 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 30 | 1.0 | Rc | Without option | M9BW | 0.5 | 2 pcs. | Positional relationship of lever and port: standard | Flange side | Carbon steel | - | ||
525.32 € | 1 | 26 Days | [Double Acting] Double Acting | 50 | 30 | 1.0 | Rc | Without option | M9BWV | 3 | 2 pcs. | Positional relationship of lever and port: standard | Flange side | Carbon steel | - |