Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG3BN20-75-A93LS
Part Number
|
---|
CDG3BN20-75-A93LS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.87 € | 1 | 26 Days | 20 | 75 | Built-in magnet | A93 | 3 | 1 | Basic type | Threaded | None | N/A |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 0.7 |
This page is C(D)G3 Air Cylinder, Double Acting, Single Rod, Short Type, part number CDG3BN20-75-A93LS.
You can find the detail information about specifications and dimensions on part number CDG3BN20-75-A93LS.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Connector type
Auto switch mounting bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG3BN100-125 |
CDG3BN100-125F |
CDG3BN100-150 |
CDG3BN20-75F |
CDG3BN20-75F-M9PL |
CDG3BN20-75G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.82 € | 1 | 26 Days | 100 | 125 | Built-in magnet | Without switch | - | - | Basic type | Male thread | - | - | ||
209.82 € | 1 | 26 Days | 100 | 125 | Built-in magnet | Without switch | - | - | Basic type | Female Thread | - | - | ||
217.19 € | 1 | 26 Days | 100 | 150 | Built-in magnet | Without switch | - | - | Basic type | Male thread | - | - | ||
45.34 € | 1 | 26 Days | 20 | 75 | Built-in magnet | Without switch | - | - | Basic type | Female Thread | - | - | ||
116.68 € | 1 | 26 Days | 20 | 75 | Built-in magnet | M9P | 3 | 2 | Basic type | Female Thread | - | - | ||
45.34 € | 1 | 26 Days | 20 | 75 | Built-in magnet | Without switch | - | - | Basic type | Male thread, long | - | - |