Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C85E20-10K
Part Number
|
---|
C85E20-10K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Rod Tip Metal Fitting | Bellows | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.21 € | 1 | 7 Days | 20 | 10 | Standard | Rubber bumper (standard) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | Heat-resistant tarpaulin (one-side) | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard |
This page is Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series, part number C85E20-10K.
You can find the detail information about specifications and dimensions on part number C85E20-10K.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Support bracket
Rod Tip Metal Fitting
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C85E10-20 |
C85E10-25 |
C85E10-40 |
C85E20-110 |
C85E20-140 |
C85E20-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Rod Tip Metal Fitting | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.97 € | 1 | 16 Days | 10 | 20 | Standard | Rubber bumper (standard) | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
34.97 € | 1 | 7 Days | 10 | 25 | Standard | Rubber bumper (standard) | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
35.34 € | 1 | 7 Days | 10 | 40 | Standard | Rubber bumper (standard) | 0.08 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
54.98 € | 1 | 7 Days | 20 | 110 | Standard | Rubber bumper (standard) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
57.60 € | 1 | 7 Days | 20 | 140 | Standard | Rubber bumper (standard) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None | ||
47.55 € | 1 | 7 Days | 20 | 15 | Standard | Rubber bumper (standard) | 0.05 to 1.0 | Without magnet | None | - | - | - | - | None | None | None |