Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDBX2H25-100
Part Number
|
---|
CDBX2H25-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Type | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
476.81 € | 1 | 26 Days | 25 | 100 | High rigidity / high precision high class guide | Standard | With adjusting bolt (2 pcs.) | 0.10 to 1.0 | With magnet | Rc 1/8 | Without switch | - | - | None | Housing mounting | Air-hydro type | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Type of Shaft Bearing | Slide bearing |
This page is CX2, Slide Unit, Slide Bearing, part number CDBX2H25-100.
You can find the detail information about specifications and dimensions on part number CDBX2H25-100.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Custom-made Specifications
Mount Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDBX2H15-150 |
CDBX2H15-200B |
CDBX2H15-200B-F7PL |
CDBX2H25-50 |
CDBX2N10-100 |
CDBX2N10-100B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Type | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460.40 € | 1 | 26 Days | 15 | 150 | High rigidity / high precision high class guide | Standard | With adjusting bolt (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | Air-hydro type | - | - | ||
617.92 € | 1 | 26 Days | 15 | 200 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | Air-hydro type | - | - | ||
702.61 € | 1 | 26 Days | 15 | 200 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | Built-in magnet | M Screw | F7P | 3 | 2 | None | Housing mounting | Air-hydro type | None | Sliding Unit | ||
437.82 € | 1 | 26 Days | 25 | 50 | High rigidity / high precision high class guide | Standard | With adjusting bolt (2 pcs.) | 0.10 to 1.0 | With magnet | Rc 1/8 | Without switch | - | - | None | Housing mounting | Air-hydro type | - | - | ||
339.77 € | 1 | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | With adjusting bolt (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | Non-lube | - | - | ||
481.40 € | 1 | 26 Days | 10 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | Non-lube | - | - |