CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers (Part Numbers - CAD Download)

CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers
A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDBXWM16-175

Part Number
CDBXWM16-175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Connector type Type

746.35 €

1 26 Days Single Rods16175High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Main Body Shape Guided Environment, Applications Standard
Operating Temperature(℃) -10::60 Cushion Shock absorber Type of Shaft Bearing Slide bearing

This page is CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers, part number CDBXWM16-175.
You can find the detail information about specifications and dimensions on part number CDBXWM16-175.

Variation of this product

Part Number
CDBXWM10-50
CDBXWM10-50-E73A
CDBXWM10-75
CDBXWM16-200
CDBXWM16-200-A73
CDBXWM16-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Connector type Type

455.97 €

1 26 Days Single Rods1050High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

497.11 €

1 26 Days Single Rods1050High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewE73A0.52NoneHousing mounting--

467.61 €

1 26 Days Single Rods1075High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

772.52 €

1 26 Days Single Rods16200High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

813.65 €

1 26 Days Single Rods16200High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewA730.52NoneHousing mounting--

569.19 €

1 26 Days Single Rods1625High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

Tech Support