• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers (Part Numbers - CAD Download)

CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers
A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDBXWM20-200

Part Number
CDBXWM20-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Connector type Type

842.15 €

1 26 Days Single Rods20200High rigidity / high precision high class guideNA-0.1 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Main Body Shape Guided Environment, Applications Standard
Operating Temperature(℃) -10::60 Cushion Shock absorber Type of Shaft Bearing Slide bearing

This page is CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers, part number CDBXWM20-200.
You can find the detail information about specifications and dimensions on part number CDBXWM20-200.

Variation of this product

Part Number
CDBXWM10-50
CDBXWM10-50-E73A
CDBXWM10-75
CDBXWM20-200-F7BAL
CDBXWM20-25
CDBXWM20-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rod Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Connector type Type

455.97 €

1 26 Days Single Rods1050High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

497.11 €

1 26 Days Single Rods1050High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewE73A0.52NoneHousing mounting--

467.61 €

1 26 Days Single Rods1075High rigidity / high precision high class guideNA-0.15 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

965.27 €

1 26 Days Single Rods20200High rigidity / high precision high class guideNA-0.1 to 1.0With magnetM ScrewF7BA32NoneHousing mounting--

659.31 €

1 26 Days Single Rods2025High rigidity / high precision high class guideNA-0.1 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

685.47 €

1 26 Days Single Rods2050High rigidity / high precision high class guideNA-0.1 to 1.0With magnetM ScrewWithout switch--NoneHousing mounting--

Tech Support