Plastic Hexagonal Wire Mesh

Plastic Hexagonal Wire Mesh
  • Volume Discount
[Wire diameter]
0.6 mm 0.85 mm 1.15 mm 1.5 mm 1.9 mm
[Count]
#14 #16 #18 #20 #23
[Pitch]
10 mm 13 mm 16 mm 20 mm 26 mm 40 mm
[Width]
450 mm 910 mm 1,200 mm 1,500 mm 1,800 mm
[Length]
15‑m roll 30‑m roll
[Colors]
Orange Green New green Black White

(i)Remark

  • Product pictures are representations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Model NumberWire DiameterCountPitchWidth×LengthColor
009564010.6 mm#2310 mm910 mm30 mGreen
009564030.85 mm
                
#20
                
10 mm910 mm30 mGreen
00956404910 mm30 mWhite
00956405910 mm30 mBlack
00956406910 mm30 mNew Green
00956407450 mm30 mGreen
00956408450 mm30 mWhite
00956409450 mm30 mBlack
0095641013 mm910 mm30 mGreen
0095641116 mm910 mm30 mGreen
00956412910 mm30 mWhite
00956413910 mm30 mBlack
00956414910 mm30 mNew Green
00956415450 mm30 mGreen
00956416450 mm30 mWhite
00956417450 mm30 mBlack
0095641926 mm910 mm30 mGreen
0095642040 mm910 mm30 mGreen
009564211.15 mm#1810 mm910 mm15 mGreen
0095642213 mm910 mm15 mGreen
0095642316 mm910 mm30 mGreen
0095642420 mm910 mm30 mGreen
0095642526 mm910 mm30 mGreen
00956426910 mm30 mNew Green
0095642740 mm910 mm30 mGreen
00956428910 mm30 mNew Green
009564291.5 mm#16 16 mm910 mm30 mGreen
0095643126 mm910 mm30 mGreen
0095643240 mm910 mm30 mGreen
009564331.9 mm#1426 mm910 mm15 mGreen
0095643440 mm910 mm15 mGreen
00956435910 mm15 mOrange
009564360.85 mm#2010 mm1,200 mm30 mGreen
009564371,500 mm30 mGreen
009564381,800 mm30 mGreen
0095643916 mm1,200 mm30 mGreen
009564401,500 mm30 mGreen
009564411,800 mm30 mGreen
009564421.15 mm#1826 mm1,200 mm30 mGreen
009564431,500 mm30 mGreen
009564441,800 mm30 mGreen
0095644540 mm1,200 mm30 mGreen
009564461,500 mm30 mGreen
009564471,800 mm30 mGreen
Part Number
00956401
00956403
00956404
00956405
00956407
00956408
00956409
00956411
00956412
00956413
00956415
00956416
00956417
00956423
00956424
00956425
00956427
00956432
00956433
00956434
00956435
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Count Wire diameter
(mm)
Pitch
(mm)
Width
(mm)
Length
(m)
Color JAN code

156.87 €

1 Available 9 Days #230.61091030Green4967938161271

191.13 €

1 Available 9 Days #200.851091030Green4967938161127

218.98 €

1 Available 9 Days #200.851091030White4967938161134

218.98 €

1 Available 9 Days #200.851091030Black4967938161141

126.15 €

1 Available 9 Days #200.851045030Green4967938161158

137.13 €

1 Available 9 Days #200.851045030White4967938161165

137.13 €

1 Available 9 Days #200.851045030Black4967938161172

136.57 €

1 Available 9 Days #200.851691030Green4967983161196

146.44 €

1 Available 9 Days #200.851691030White4967938161202

146.44 €

1 Available 9 Days #200.851691030Black4967938161219

119.93 €

1 Available 9 Days #200.851645030Green4967938161226

123.95 €

1 Available 9 Days #200.851645030White4967938161233

123.95 €

1 Available 9 Days #200.851645030Black4967938161240

167.84 €

1 Available 9 Days #181.151691030Green4967938161080

172.54 €

1 Available 9 Days #181.152091030Green4967938161097

107.01 €

1 Available 9 Days #181.152691030Green4967938161103

123.16 €

1 Available 9 Days #181.154091030Green4967938161110

170.22 €

1 Available 9 Days #161.54091030Green4967938161059

227.40 €

1 Available 9 Days #141.92691015Green4967938161004

165.04 €

1 Available 9 Days #141.94091015Green4967938161011

117.92 €

1 9 Days #141.94091015Orange4967938161325

Loading...

  1. 1

Tech Support