Stainless Steel Hex Socket Head Cap Screw【20-50 Pieces Per Package】

Stainless Steel Hex Socket Head Cap Screw
[Material] Stainless steel
[Surface Treatment] Base material
[Nominal Thread (M)] 3, 4, 5, 6, 8, 10, 12
[Length L (mm)] 6 to 100
[Thread Ridge Type] Metric coarse
[Sales Unit] Box/package

(i)Remark

  • The product images are representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62205
62220
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Pitch
(mm)

5.10 €

50 Pieces Per Package

1 pack Same day

Stock

3150.5

7.25 €

20 Pieces Per Package

1 pack Same day

Stock

5350.8

Loading...

  1. 1

Basic information

Material Stainless Steel Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Additional Shape Standard Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Box, Pkg. Application Standard

Tech Support