Anchoring Nails For Weed Control Sheet (03865449)

Anchoring Nails For Weed Control Sheet 03865449

Product Details:

Manufacturer part number: 03865449

Brand: MATSUURAKOGYO

Price: 16.23

Delivery time: 9 Days


Technical Data:

Quantity: 20

JAN code: 4989156075406


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865449

Part Number
03865449
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity JAN code

16.23 €

1 9 Days 204989156075406

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Sheet for Civil Engineering Size ø5 mm × 15 cm

Tech Support