Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part No. Example: FKZS 1225 05/06
(Series ØW d1/d2)
Part No. Example: FKZS 1635 06/08
(Series ØW d1/d2)
Part No. Example: FKZS 2650 12/14
(Series ØW d1/d2)
Part Number
|
---|
FKZS 1635 04/05 |
FKZS 1635 08/08 |
FKZS 2650 06/10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.48 € | 1 | Available |
Same day
Stock | 0.05 to 1.00 | 4 | 5 | 16 | 35 | 1.5 | 0.41 to 1.0 | ±0.35 | ±4 | 0.5 | 10 | |
32.48 € | 1 | Available |
Same day
Stock | 0.05 to 1.00 | 8 | 8 | 16 | 35 | 1.5 | 0.41 to 1.0 | ±0.3 | ±4 | 0.5 | 8.7 | |
41.42 € | 1 | Available |
Same day
Stock | 1.01 to 3.00 | 6 | 10 | 26 | 50 | 3 | 1.1 to 3.0 | ±0.22 | ±1.3 | 1 | 95 |
Loading...
Technical data | FKZS 1225 | FKZS 1635 | FKZS 2650 | |
---|---|---|---|---|
Max. speed | min-1 | 8.000 | 3.000 | 3.000 |
Max. torque | Ncm | 15 | 50 | 150 |
Max. offset off shafts | ||||
Radial | mm | ± 0,5 | ± 1 | ± 1,5 |
Axial | mm | ± 0,5 | ± 1 | ± 1 |
Angular | Grad | ± 5 | ± 5 | ± 5 |
Torsion angle at the half of nominal torque, rotating direction | ||||
Right side looking on driving shaft | Grad | 40 | 50 | 40 |
Left side looking on driving shaft | Grad | 60 | 70 | 60 |
Moment of inertia | gcm2 | 2,8 | 10 | 95 |
Max. clamping torque (M) | Ncm | 70 | 150 | 300 |
Temperature range | °C | -30 to +120 | ||
Weight appr. | g | 14 | 28 | 100 |
Material | Spring | Spring steel 1.0600 nickel-plated | ||
Material | Hubs | Zinc die casting |
M = tightening torque of the clamping screw
Type | Others | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Feature | High Durability / No Backlash / Vibration Insulation / Heat Resistant / Clean Environment | Body Material | Steel |
Max. Rotational Speed(r/min) | 3000 | Bellows Part Material | Others | Operating Temperature Range(°C) | -30::120 |
Configure
Stock
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Moment of Inertia(g・cm2)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes