Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKPS 1520 04/06
SKPS 1520
Part No. Example: SKPS 1520 05/06
(Series ØW d1/d2)
SKPS 2224
Part No. Example: SKPS 2224 08/08
(Series ØW d1/d2)
Part Number
|
---|
SKPS 1520 04/06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Bellows Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.18 € | 1 | Available | 3 Days | 4 | 6 | 15 | 20 | 10,001 to 78,000 | High Torsional Rigidity / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Clean Environment | Resin | 0.7 | 12000 | ±0.30 | ±4 | - | -10~80 | 0.5 | 22.2 |
Loading...
Technical data | SKPS 1520 | SKPS 2224 | |
---|---|---|---|
Max. speed | min-1 | 12.000 | 10.000 |
Max. torque | Ncm | 30 | 80 |
Max. offset off shafts | |||
Radial | mm | ± 0,3 | ± 0,3 |
Axial | mm | ± 0,2 | ± 0,3 |
Angular | Grad | ± 2,5 | ± 3 |
Torsion spring stiffness | Nm/rad | 12 | 38 |
Radial spring stiffness | N/mm | 45 | 115 |
Moment of inertia | gcm2 | 2 | 7 |
Max. clamping torque (M) | Ncm | 70 | 120 |
Temperature range | °C | -10 to +80 | |
Weight appr. | g | 6 | 10 |
Material | Middle section | Polyamid 6.6, fibreglass reinforced | |
Material | Hub | Brass | Aluminium |
M = tightening torque of the clamping screw
Because of the material properties of plastic, a dimensional deviation of up to 1 mm can occur in the length.
Type | With Slit | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 0.05 to 1.00 | Allowable Lateral Misalignment Range(mm) | 0.21 to 0.40 |
This page is Symetrical cross slit couplings / grub screw clamping / body: PA6.6 glass fibre reinforced, metal insert / SKPS / ABP Antriebstechnik, part number SKPS 1520 04/06.
You can find the detail information about specifications and dimensions on part number SKPS 1520 04/06.
Configure
Basic Attributes
Feature
Bellows Part Material
Type
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Max. Rotational Speed Range(r/min)
Body Material
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Moment of Inertia(g・cm2)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SKPS 1520 02/05 |
SKPS 1520 02/06 |
SKPS 1520 03/03 |
SKPS 1520 05/05 |
SKPS 1520 05/06 |
SKPS 1520 06/06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Bellows Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.18 € | 1 | Available | 4 Days | 2 | 5 | 15 | 20 | 1,001 to 2,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Alloy | 0.7 | 12000 | - | ±0.5 | Others | -10~+80 | - | 2 | |
19.18 € | 1 | Available | 4 Days | 2 | 6 | 15 | 20 | 1,001 to 2,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Alloy | 0.7 | 12000 | - | ±0.5 | Others | -10~+80 | - | 2 | |
19.18 € | 1 | Available | 3 Days | 3 | 3 | 15 | 20 | 10,001 to 78,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Resin | 0.7 | 12000 | ±0.3 | ±2.5 | - | -10~80 | 0.4 | 2.1 | |
19.18 € | 1 | Available | 3 Days | 5 | 5 | 15 | 20 | 10,001 to 78,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Resin | 0.7 | 12000 | ±3 | ±12 | - | -10~80 | 4 | 2.9 | |
19.18 € | 1 | Available | 3 Days | 5 | 6 | 15 | 20 | 10,001 to 78,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Resin | 0.7 | 12000 | ±0.25 | ±2.5 | - | -10~80 | 0.4 | 2.5 | |
19.18 € | 1 | Available | 3 Days | 6 | 6 | 15 | 20 | 10,001 to 78,000 | High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment | Resin | 0.7 | 12000 | ±5 | ±15 | - | -10~80 | 5 | 2.5 |