Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Contents
- KKAK 1500
- KKAS 1500
Technical data | KKAK 1500xx/80 | KKAK 1500xx/92 | KKAK 1500xx/98 | |
---|---|---|---|---|
Hardness, damping element | Shore | 80 blue | 92 white | 98 red |
Max. speed | min-1 | 19.000 | ||
Max. torque | Ncm | 800 | 1.5 | 2.5 |
Max. offset off shafts | ||||
Radial | mm | ± 0,22 | ||
Axial | mm | ± 1 | ||
Angular | Grad | ± 1,3 | ||
Angle of twist at Tkmax | Grad | 10 | ||
Moment of inertia | gcm2 | 30 | ||
Max. clamping torque (M) | ISO 4029 Ncm | 150 | ||
ISO 4762 Ncm | 120 | |||
Temperature range | °C | -30 to +80 | ||
Weight appr. | g | 34 | ||
Material | Flange | Aluminium | ||
Material | Damping element | Polyurethane |
M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences
KKAK 1500
Part No. Example: KKAK 1500 10/12 XX
(Series ØW d1/d2 XX)
XX = Shore hardness
Technical data | KKAS 1500xx/80 | KKAS 1500xx/92 | KKAS 1500xx/98 | |
---|---|---|---|---|
Hardness, damping element | Shore | 80 blue | 92 white | 98 red |
Max. speed | min-1 | 19.000 | ||
Max. torque | Ncm | 800 | 1.5 | 2.5 |
Max. offset off shafts | ||||
Radial | mm | ± 0,22 | ||
Axial | mm | ± 1 | ||
Angular | Grad | ± 1,3 | ||
Angle of twist at Tkmax | Grad | 10 | ||
Moment of inertia | gcm2 | 30 | ||
Max. clamping torque (M) | ISO 4029 Ncm | 150 | ||
ISO 4762 Ncm | 120 | |||
Temperature range | °C | -30 to +80 | ||
Weight appr. | g | 34 | ||
Material | Flange | Aluminium | ||
Material | Damping element | Polyurethane |
M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences
KKAS 1500
Part No. Example: KKAS 1500 12/14 XX
(Series ØW d1/d2 XX)
XX = Shore hardness
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Feature | Allowable Torque (Nm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Hardness damping element (shore hardness) | Moment of Inertia (g・cm2) |
---|
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Outer Dia. A(mm) | 26.5 | Overall Length W(mm) | 28.5 | Max. Rotational Speed Range(r/min) | 10,001 to 78,000 |
Body Material | Aluminum | Max. Rotational Speed(r/min) | 19000 | Allowable Lateral Misalignment Range(mm) | 0.21 to 0.40 |
Buffer Part Material | Polyurethane | Operating Temperature Range(°C) | -30::+80 |
Configure
Basic Attributes
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Feature
Allowable Torque(Nm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Hardness damping element(shore hardness)
Moment of Inertia(g・cm2)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes