Plastic wheel (B10) (B10.106)

Plastic wheel (B10) B10.106

Product Details:

Manufacturer part number: B10.106

Brand: BS ROLLEN

Price: 8.36

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 35 mm

Hole Diameter: 15 mm

Hub Width: 44 mm

Max. Load / Allowable Load: 400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B10.106

Part Number
B10.106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

8.36 €

1 3 Days 100351544400

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin

This page is Plastic wheel (B10), part number B10.106.
You can find the detail information about specifications and dimensions on part number B10.106.

Variation of this product

Part Number
B10.100
B10.102
B10.105
B10.108
B10.125
B10.126
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

3.52 €

4 2 Days 100341238125

47.68 €

1 3 Days 100452058500

5.04 €

1 3 Days 100301240175

7.62 €

1 3 Days 108381244200

5.48 €

4 2 Days 125341548250

9.80 €

1 3 Days 125402058250

Tech Support