Manufacturer part number: B55.080
Brand: BS ROLLEN
Price: 3.38 €
Delivery time: Same day
Wheel O.D.: 80 mm
Wheel Width: 25 mm
Hole Diameter: 12 mm
Hub Width: 40 mm
Max. Load / Allowable Load: 50 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B55.080
Part Number
|
---|
B55.080 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
3.38 € | 1 |
Same day
Stock | 80 | 25 | 12 | 40 | 50 |
Loading...
Wheel Material | Rubber | Bearing | Provided | Wheel Material | Steel |
---|
This page is Rubber wheel (B55), part number B55.080.
You can find the detail information about specifications and dimensions on part number B55.080.
Configure
Stock
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B55.100 |
B55.125 |
B55.140 |
B55.150 |
B55.160 |
B55.180 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
4.12 € | 1 |
Same day
Stock | 100 | 30 | 12 | 40 | 70 | |||
5.22 € | 1 |
Same day
Stock | 125 | 37 | 15 | 50 | 100 | |||
8.12 € | 1 | 2 Days | 140 | 38 | 15 | 50 | 115 | |||
10.66 € | 1 |
Same day
Stock | 150 | 37.5 | 20 | 49 | 160 | |||
10.26 € | 1 | 2 Days | 160 | 40 | 20 | 60 | 135 | |||
13.44 € | 1 |
Same day
Stock | 180 | 45 | 20 | 58 | 170 |