Rubber wheel (A85) (A85.104)

Rubber wheel (A85) A85.104

Click on this image to zoom in.

Click on this image to zoom in.

  • A85.050, A85.075, A85.081, A85.100, A85.101, A85.125, A85.151, A85.200
  • A85.084, A85.104, A85.128, A85.162, A85.202

Product Details:

Manufacturer part number: A85.104

Brand: BS ROLLEN

Price: 5.68

Delivery time: 2 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 32 mm

Hole Diameter: 8 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 110 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A85.104

Part Number
A85.104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

5.68 €

4 2 Days 10032840110

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Resin

This page is Rubber wheel (A85), part number A85.104.
You can find the detail information about specifications and dimensions on part number A85.104.

Variation of this product

Part Number
A85.084
A85.100
A85.101
A85.125
A85.128
A85.151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

3.82 €

1 Same day

Stock

8032840100

7.04 €

1 Same day

Stock

1002583065

8.18 €

4 2 Days 10030836.5100

11.54 €

4 2 Days 12531836.5100

6.86 €

1 2 Days 125321050120

14.34 €

4 2 Days 150321038100

Tech Support