Rubber wheel (B61) (B61.080)

Rubber wheel (B61) B61.080

Product Details:

Manufacturer part number: B61.080

Brand: BS ROLLEN

Price: 7.56

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 32 mm

Hole Diameter: 12 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 150 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B61.080

Part Number
B61.080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

7.56 €

1 3 Days 80321240150

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Resin

This page is Rubber wheel (B61), part number B61.080.
You can find the detail information about specifications and dimensions on part number B61.080.

Variation of this product

Part Number
B61.101
B61.125
B61.126
B61.160
B61.200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

8.54 €

1 Same day

Stock

100261240140

13.72 €

4 2 Days 125451550140

25.10 €

1 3 Days 125502058300

24.02 €

4 2 Days 160422060300

31.22 €

4 2 Days 200502060400

Tech Support