Apparatus Castors (A321) (A321.A85.050)

Apparatus Castors (A321) A321.A85.050

Click on this image to zoom in.

Click on this image to zoom in.

  • A321.A80
  • A321.A85

Product Details:

Manufacturer part number: A321.A85.050

Brand: BS ROLLEN

Price: 6.06

Delivery time: 2 Days


Technical Data:

Mounting Height H: 73 mm

Wheel Dia. D: 50 mm

Wheel Width B: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A321.A85.050

Part Number
A321.A85.050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

6.06 €

4 2 Days 735020

Loading...

  1. 1

Basic information

Caster Type Through Hole Type Load Range(daN) 35.01 to 80.00

This page is Apparatus Castors (A321), part number A321.A85.050.
You can find the detail information about specifications and dimensions on part number A321.A85.050.

Variation of this product

Part Number
A321.A80.050
A321.A80.075
A321.A80.100
A321.A85.075
A321.A85.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

5.04 €

1 3 Days 735020

7.44 €

1 3 Days 1037525

12.70 €

1 3 Days 12110024

9.38 €

4 2 Days 1037525

13.94 €

1 2 Days 12110024

Tech Support