Stainless steel transport Castors (H120)

Stainless steel transport Castors (H120)

Click on this image to zoom in.

Click on this image to zoom in.

  • H120.A90
  • H120.B26
  • H120.B43
Stainless steel castors, swivel castor version with total brake, with stainless steel fork and double row ball and cage assembly in the fork head, mounting with screw-on plate. Various wheel versions (A90, B43, B26 and B32) with plain bearings. Treads made of plastic, thermoplastic rubber or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H120.A90.080
H120.A90.100
H120.A90.125
H120.A90.150
H120.A90.200
H120.B26.080
H120.B26.100
H120.B26.125
H120.B26.150
H120.B26.200
H120.B43.100
H120.B43.125
H120.B43.150
H120.B43.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

41.58 €

10 2 Days 10880.01 to 140.0095808030

41.46 €

1 Same day

Stock

12780.01 to 140.00958010030

52.44 €

1 3 Days 15580.01 to 140.00958012537.5

70.80 €

4 2 Days 192220.01 to 320.0012910615040

96.84 €

4 2 Days 240220.01 to 320.0012910620050

41.92 €

1 3 Days 10880.01 to 140.0095808028

41.44 €

1 3 Days 12780.01 to 140.00958010030

52.78 €

1 3 Days 15580.01 to 140.00958012532

78.70 €

1 3 Days 192140.01 to 220.0012910615035

104.42 €

1 3 Days 240140.01 to 220.0012910620045

42.02 €

1 3 Days 12735.01 to 80.00958010030

45.64 €

1 3 Days 15580.01 to 140.00958012535

76.84 €

1 3 Days 19280.01 to 140.0012910615040

95.72 €

1 3 Days 240140.01 to 220.0012910620050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support