Transport Castors (L420)

Transport Castors (L420)

Click on this image to zoom in.

Click on this image to zoom in.

  • L420.A85
  • L420.B10
  • L420.B31
  • L420.B44
  • L420.B55
  • L420.B60
  • L420.B61
  • L420.B80
  • L420.B83
  • L420.B90
  • L420.C10
  • L420.C90
  • L420.C91
  • L420.D16
Transport castor, version as swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel A85, B10, B31, B44, B55, B60, B61, B80, B83 or B90, with plain bearing, roller bearing or ball bearing and tread made of thermoplastic rubber, rubber, plastic, polyurethane or elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Transport Castors

Product Description

∙ Fork of sheet steel
∙ Zinc-chromatised
∙ Dual-row ball bearings collar in fork head

Model

∙ Swivel castor
∙ Fixed castor
∙ Swivel castor with total brake

Technical Data

Tread: Plastic / Wheel Body: Plastic / Bearing: Roller bearing (Ø 58 mm plain bearing)

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectA320
mmmmkgmmmmmmmm Swivel caster with lock
8030125105104x8084x64/76x56934L420.B10.080
10035125128104x8084x64/76x56934L420.B10.100
12535175155105x8084x64/76x56934L420.B10.125
15050300190135x110105x75/801148L420.B10.150
17545300215135x110105x75/801157L420.B10.175
20050300235135x110105x75/801158L420.B10.200
25050600303138x110105x751155L400.B10.250

Tread: Polyurethane, red 98 +/- 4 Shore A / Wheel Body: Plastic / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectA320
mmmmkgmmmmmmmm Swivel caster with lock
8028125105104x8084x64/76x56934L420.B31.080
10030125128104x8084x64/76x56934L420.B31.100
12532150155105x8084x64/76x56934L420.B31.125
15035240190135x110105x75/801148L420.B31.150
20045300235135x110105x75/801158L420.B31.200

Tread: Rubber, black / Bearing: Roller bearing / Wheel Body: Steel rim, Ø 80 up to 200 mm with thread guard

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
802550105104x8084x64/76x56934L420.B55.081
1003070128104x8084x64/76x56934L420.B55.101
12537100155105x8084x64/76x56934L420.B55.126
12537100155115x8580x55/60934LS420.B55.126
14037,5115175105x8080x55/60940L420.B55.141
16040135195135x110105x75/801148L420.B55.161
18045170218138x109105x75/801148L420.B55.181
20050205235135x110105x75/801158L420.B55.201
25050250290135x110105x801166L420.B55.250
25060300311186x170140x1051480L420.B55.251
28070350325186x170140x1051480L420.B55.280

Tread: Thermoplastic rubber, light grey / Wheel Body: Plastic, orange / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8032100105104x8084x64/76x56934L420.B44.081.02
10032110128104x8084x64/76x56934L420.B44.101.02
12532120155104x8084x64/76x56934L420.B44.126.02
16045200195135x110105x75/801148L420.B44.161.02
20045220235135x110105x75/801158L420.B44.201.02

Tread: Thermoplastic rubber, grey / Wheel Body: Plastic, red / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8032100105104x8084x64/76x56934L420.B44.081.03
10032110128104x8084x64/76x56934L420.B44.101.03
12532120155104x8084x64/76x56934L420.B44.126.03
16045200195135x110105x75/801148L420.B44.161.03
20045220235135x110105x75/801158L420.B44.201.03

Tread: Thermoplastic rubber, green / Wheel Body: Plastic, black / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8032100105104x8084x64/76x56934L420.B44.081.04
10032110128104x8084x64/76x56934L420.B44.101.04
12532120155104x8084x64/76x56934L420.B44.126.04
16045200195135x110105x75/801148L420.B44.161.04
20045220235135x110105x75/801158L420.B44.201.04

Tread: Thermoplastic rubber, light blue / Wheel Body: Plastic, nature / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8032100105104x8084x64/76x56934L420.B44.081.05
10032110128104x8084x64/76x56934L420.B44.101.05
12532120155104x8084x64/76x56934L420.B44.126.05
16045200195135x110105x75/801148L420.B44.161.05
20045220235135x110105x75/801158L420.B44.201.05

Tread: Thermoplastic, rubber / Wheel Body: Plastic / Bearing: Ball bearing, grey

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8032100105104x8084x64/76x56934L420.A85.082
10032110128104x8084x64/76x56934L420.A85.102
12532120155104x8084x64/76x56934L420.A85.127
12532120155115x8580x55/60934LS420.A85.127
16045200195135x110105x75/801148L420.A85.162
20045220235135x110105x75/801158L420.A85.202
25045300292135x110105x75/801260L420.A85.250

Tread: Elastic rubber, black / Wheel Body: Plastic / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
10030140127104x8084x64/76x56934L420.B60.100
12545150155115x8580x55/60934LS420.B60.125
12550300166138x109105x75/801148LSS420.B60.125
16050250195135x110105x75/801148L420.B60.160
20050300235135x110105x75/801158L420.B60.200

Tread: Elastic rubber, blue / Wheel Body: Plastic (100 mm Ø with thread guards) / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
12545140155115x8580x55/60934LS420.B61.125
12550300166138x109105x75/801145LSS420.B61.125
16042300195135x110105x75/801148L420.B61.160
20050350235135x110105x75/801158L420.B61.200

Tread: Elastic, rubber black / Wheel Body: Aluminium / Bearing: Ball bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
10040150137105x8580x60834L420.B80.100
12540150155115x8580x55/60934LS420.B80.125
12550220166138x109105x75/801145LSS420.B80.125
16050300195135x110105x75/801148L420.B80.160
18050300239135x110105x75/801158L420.B80.180
20050350235135x110105x75/801157L420.B80.200
25050450304135x110105x801270L420.B80.251

Tread: Elastic rubber grey / Wheel Body: Aluminium / Bearing: Ball bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
10040150137105x8580x60934L420.B83.100
12540150155115x8580x55/60934LS420.B83.125
12550220166138x109105x75/801145LSS420.B83.125
12540300157105x8580x601136LB520.B83.125
16050300195135x110105x75/801251L420.B83.160
20050350235135x110105x75/801158L420.B83.200

Tread: Prothane® cast polyurethane 95 +/- 3 Shore A / Wheel Body: Aluminium / Bearing: Ball bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8020120105104x8084x64/76x56934L420.B90.080
10030125128104x8084x64/76x56934L420.B90.100
12530200155115x8580x55/60934LS420.B90.125
12550300166138x109105x75/801148LSS420.B90.125
15040250181138x109105x75/801158L420.B90.150
15050300190135x110105x75/801148L420.B90.151
15050450195138x110105x751145L420.B90.152
16050300195135x110105x75/801158L420.B90.160
16050400200138x110105x801143L420.B90.162
20050300235135x110105x75/801158L420.B90.200
20050400235138x109105x801157L420.B90.202

Tread: Prothane® cast polyurethane 95 +/- 3 Shore A / Wheel Body: Cast iron / Bearing: Ball bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
8020120105104x8084x64/76x56934L420.C10.080
10030125128104x8084x64/76x56934L420.C10.100
12530200155115x8580x55/601148LS420.C10.125
12540300166138x109105x75/801148LSS420.C10.125
15050450195135x110105x801143L420.C10.152
20050300235135x110105x75/801158L420.C10.200
20050450235135x110105x801157L420.C10.202

Tread: Pneumatic tyre, black rubber / Wheel Body: Steel rim / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
2005075235135x105105x751155L420.C90.200
23065130255135x105105x751161L420.C90.230
26085130295175x175140x1401570L420.C90.260
26085130295175x175140x1401570L420.C90.261

Tread: Polyurethane / Wheel Body: Steel rim alusilver powder coated/ Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionTyreA320
mmmmkgmmmmmmmm  Swivel castor with lock
2005075235138x109105x75/801158BlackL420.C91.200
26085160295175x175140x1401570BlueL420.C91.262

Tread: Polyurethane, blue / Wheel Body: Plastic red / Bearing: Roller bearing

Wheel ØWheel widthLoad capacityConstruction heightPlate sizeScrew hole removalScrew hole ØProjectionA320
mmmmkgmmmmmmmm Swivel castor with lock
26085160295175x175140x1401570L420.D16.260
Part Number
L420.A85.082
L420.A85.102
L420.A85.127
L420.A85.162
L420.A85.202
L420.B10.080
L420.B10.100
L420.B10.125
L420.B10.150
L420.B10.175
L420.B10.200
L420.B10.250
L420.B31.080
L420.B31.100
L420.B31.125
L420.B31.150
L420.B31.200
L420.B44.081
L420.B44.101
L420.B44.126
L420.B44.161
L420.B44.201
L420.B55.081
L420.B55.101
L420.B55.126
L420.B55.141
L420.B55.161
L420.B55.181
L420.B55.201
L420.B55.250
L420.B55.251
L420.B55.280
L420.B60.100
L420.B60.160
L420.B60.200
L420.B61.160
L420.B61.161
L420.B61.200
L420.B61.201
L420.B80.100
L420.B80.160
L420.B80.180
L420.B80.200
L420.B80.201
L420.B80.251
L420.B83.100
L420.B83.160
L420.B83.200
L420.B83.201
L420.B90.080
L420.B90.100
L420.B90.150
L420.B90.151
L420.B90.152
L420.B90.160
L420.B90.162
L420.B90.200
L420.B90.202
L420.C10.080
L420.C10.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

12.72 €

1 3 Days 10580.01 to 140.00104808032

14.46 €

1 3 Days 12880.01 to 140.001048010032

16.12 €

1 3 Days 15580.01 to 140.001048012532

27.88 €

1 3 Days 195140.01 to 220.0013511016045

30.66 €

1 3 Days 235140.01 to 220.0013511020045

11.42 €

4 2 Days 10580.01 to 140.00104808030

14.60 €

4 2 Days 12880.01 to 140.001048010035

17.30 €

1 Same day

Stock

155140.01 to 220.001058012535

29.90 €

4 2 Days 190220.01 to 320.0013511015050

44.74 €

1 3 Days 215220.01 to 320.0013511017545

33.68 €

4 2 Days 235220.01 to 320.0013511020050

95.32 €

1 3 Days 290320.01 to 485.0013511025050

20.26 €

1 3 Days 10580.01 to 140.00104808028

23.58 €

1 3 Days 12880.01 to 140.001048010030

30.50 €

1 3 Days 155140.01 to 220.001058012532

42.74 €

1 3 Days 190220.01 to 320.0013511015035

54.26 €

1 3 Days 235220.01 to 320.0013511020045

12.34 €

4 2 Days 10580.01 to 140.00104808032

14.10 €

4 2 Days 12880.01 to 140.001048010032

16.28 €

4 2 Days 15580.01 to 140.001048012532

27.98 €

4 2 Days 195140.01 to 220.0013510916045

31.04 €

4 2 Days 235140.01 to 220.0013810920045

11.58 €

4 2 Days 10535.01 to 80.00104808025

14.26 €

4 2 Days 12835.01 to 80.001048010030

17.06 €

4 2 Days 15580.01 to 140.001058012537

29.30 €

4 2 Days 17580.01 to 140.001058014037.5

27.82 €

4 2 Days 19580.01 to 140.0013511016040

38.68 €

4 2 Days 218140.01 to 220.0013810918045

32.44 €

4 2 Days 235140.01 to 220.0013511020050

40.44 €

1 3 Days 290220.01 to 320.0013511025050

135.46 €

1 3 Days 311220.01 to 320.0018617025060

144.96 €

1 3 Days 325320.01 to 485.0018617028070

25.32 €

1 3 Days 12780.01 to 140.001048010030

47.80 €

1 3 Days 195220.01 to 320.0013810916050

53.60 €

1 3 Days 235220.01 to 320.0013810920050

56.44 €

4 3 Days 195220.01 to 320.0013810916042

57.58 €

1 3 Days 195320.01 to 485.0013810916042

57.52 €

4 2 Days 235220.01 to 320.0013810920050

67.42 €

1 3 Days 235320.01 to 485.0013810920042

39.44 €

1 Same day

Stock

137140.01 to 220.001058510040

68.46 €

4 2 Days 195220.01 to 320.0013511016050

68.12 €

1 3 Days 239220.01 to 320.0013511018050

78.60 €

4 2 Days 235320.01 to 485.0013511020050

85.00 €

4 2 Days 233320.01 to 485.0013511020050

142.22 €

1 3 Days 304320.01 to 485.0013511025050

40.60 €

1 3 Days 137140.01 to 220.001058510040

69.78 €

1 3 Days 195220.01 to 320.0013511016050

77.82 €

1 3 Days 235220.01 to 320.0013511020050

85.52 €

1 3 Days 235320.01 to 485.0013511020050

34.94 €

4 2 Days 10580.01 to 140.00104808020

42.08 €

1 Same day

Stock

12880.01 to 140.001048010030

71.92 €

1 3 Days 181220.01 to 320.0013810915040

73.64 €

1 3 Days 190220.01 to 320.0013511015050

81.50 €

1 3 Days 195320.01 to 485.0013811015050

72.18 €

4 2 Days 195220.01 to 320.0013810916050

79.92 €

1 3 Days 200320.01 to 485.0013811016050

86.62 €

4 2 Days 235220.01 to 320.0013810920050

96.48 €

1 3 Days 235320.01 to 485.0013810920050

43.12 €

1 3 Days 10580.01 to 140.00104808020

48.84 €

1 3 Days 12880.01 to 140.001048010030

Loading...

Basic information

Caster Type Plate Type Swivel

Tech Support