• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Transport Castors (LB500)

Transport Castors (LB500)

Click on this image to zoom in.

Click on this image to zoom in.

  • LB500.B10
  • LB500.B31
  • LB500.B80
  • LB500.B83
  • LB500.B90
  • LB500.C10
Transport castor, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel B10, B31, B80, B83, B90 or C10, with plain bearing, roller bearing or ball bearing and tread made of plastic, elastic rubber, polyurethane or Prothane® cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LB500.B10.100
LB500.B10.101
LB500.B10.125
LB500.B10.126
LB500.B31.100
LB500.B31.125
LB500.B80.125
LB500.B83.125
LB500.B90.100
LB500.B90.125
LB500.C10.100
LB500.C10.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

20.52 €

1 Same day

Stock

132140.01 to 220.0010030

25.04 €

1 Same day

Stock

132320.01 to 485.0010035

21.66 €

10 2 Days 157220.01 to 320.0012534

30.44 €

4 2 Days 157220.01 to 320.0012540

22.70 €

1 3 Days 13280.01 to 140.0010030

28.04 €

1 3 Days 157140.01 to 220.0012532

53.36 €

1 Same day

Stock

157140.01 to 220.0012540

50.84 €

1 3 Days 157220.01 to 320.0012540

49.28 €

4 2 Days 132140.01 to 220.0010040

57.62 €

4 2 Days 157220.01 to 320.0012538

58.06 €

1 3 Days 132220.01 to 320.0010038

53.96 €

1 3 Days 157320.01 to 485.0012540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 105 Plate Width W(mm) 85

Tech Support