Heavy duty Castors (L620) (L620.B80.160)

Heavy duty Castors (L620) L620.B80.160

Click on this image to zoom in.

Click on this image to zoom in.

  • L620.B15
  • L620.B16
  • L620.B60
  • L620.B61
  • L620.B80
  • L620.B81
  • L620.B83
  • L620.B90
  • L620.C10

Product Details:

Manufacturer part number: L620.B80.160

Brand: BS ROLLEN

Price: 96.46

Delivery time: 2 Days


Technical Data:

Mounting Height H: 205 mm

Load Range: 220.01 to 320.00 daN

Wheel Dia. D: 160 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L620.B80.160

Part Number
L620.B80.160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

96.46 €

4 2 Days 205220.01 to 320.0016050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 135 Plate Width W(mm) 110

This page is Heavy duty Castors (L620), part number L620.B80.160.
You can find the detail information about specifications and dimensions on part number L620.B80.160.

Variation of this product

Part Number
L620.B15.200
L620.B15.201
L620.B15.250
L620.B80.200
L620.B80.250
L620.B81.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

127.84 €

4 2 Days 245750.01 or More20050

126.78 €

4 2 Days 245750.01 or More20050

138.18 €

1 3 Days 290750.01 or More25060

122.24 €

1 Same day

Stock

245320.01 to 485.0020050

142.24 €

1 3 Days 290485.01 to 750.0025050

102.84 €

1 3 Days 178220.01 to 320.0012550

Tech Support