TÜNKERS is the specialist for pneumatic clamps, gripper, cylinder and manual clamp
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
...T03 | Magnet sensor (standard), prepared for Position sensing system |
...T12 | Inductive sensing (PKS 25-1 only) |
...T23 | Magnetic sensing, incl. 2 solenoid switches mounted on the clamp |
Type | Clamping torque at 5 bar (Nm) | Max. holding torque (Nm) | Operating pressure with oil- free air (bar) | Maximum pressure with oil- free air (bar) | Mounting (G) | Opening and closing time (approx. sec.) | Weight (kg) |
PKS 16.1 | 8 | 25 | 5 | 6 | M5 | 1 | 0.3 |
PKS 20.1 | 15 | 54 | 5 | 6 | G1/8 | 1 | 0.5 |
PKS 25.1 | 25 | 75 | 5 | 6 | G1/8 | 1 | 0.8 |
Type | L1 | L2 | L3 | L4 | L4a | L5 | L6 | L7 | L8 | L9 | L10 | L11 | L12 | L13 | L14 | L15 | L16 | L17 | L18 | B1 | B2 | B3 | B4 |
PKS 16.1 | 123 | 96 | 12 | 20 | 7.5 | 7.5 | 10 | 5 | 50 | 57 | 10 | 5.5 | 26 | 16 | 15 | 61 | 39 | 5.5 | 16.5 | 32 | 50 | 2.5 | 2.5 |
PKS 20.1 | 158 | 120 | 15 | 25 | 15 | 14 | 15 | 5 | 60 | 69 | 12 | 6.5 | 30 | 20 | 18 | 83 | 50 | 11 | 22 | 39 | 60 | 3 | 3 |
PKS 25.1 | 182 | 136 | 17.5 | 28 | 19 | 17 | 18 | 5 | 75 | 80 | 16 | 8.5 | 35 | 25 | 22 | 95 | 61 | 12 | 22 | 45 | 75 | 4 | 4 |
Type | B5 | B6 | B7 | B8 | B9 | B10 | B11 | B12 | B13 | B14 | B15 | B16 | B17 | D1 | D2 | D3 | D4 | D5 | D5a | D6 |
PKS 16.1 | 2 | 14 | 18 | 28 | 16 | 6 | 36 | 5 | 7 | 3.5 | 12 | 9 | 16 | M5 | M5 | 5.5 | 4 | 25 | M25x1.5 | 6.5 |
PKS 20.1 | 3 | 17 | 22 | 32 | 20 | 8 | 42 | 6 | 8 | 4 | 12 | 9 | 20 | G1/8 | M5 | 6.5 | 5 | 30 | M30x1.5 | 6.5 |
PKS 25.1 | 4 | 20 | 25 | 40 | 25 | 10 | 52.5 | 6 | 8 | 3 | 12 | 9 | 25 | G1/8 | M5 | 8.5 | 6 | 34 | M35x1.5 | 6.5 |
Type | Bx | By | Rx | Weight (kg) |
PKS 16.1 Z | 9 | 20 | 135 | 0.32 |
PKS 20.1 Z | 9 | 20 | 135 | 0.70 |
PKS 25.1 Z | 9 | 20 | 135 | 0.928 |
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Holding Torque max. (Nm) | Clamping moment at 5 bar (Nm) | Piston Ø (mm) | Weight (Kg) |
---|
Loading...
Configure
Basic Attributes
Holding Torque max.(Nm)
Clamping moment at 5 bar(Nm)
Piston Ø(mm)
Weight(Kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes