Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cylinder I.D: D (Ø) | Stroke: L (mm) | |
---|---|---|---|---|---|---|---|
71.08 € | 1 | Available | 6 Days | 10 | 32 | 25 | |
73.81 € | 1 | Available | 6 Days | 10 | 32 | 50 | |
75.24 € | 1 | Available | 6 Days | 10 | 32 | 75 | |
81.05 € | 1 | Available | 6 Days | 10 | 32 | 80 | |
81.05 € | 4 | Available | 2 Days | 10 | 32 | 100 | |
83.20 € | 1 | Available | 6 Days | 10 | 32 | 125 | |
81.46 € | 1 | Available | 6 Days | 10 | 32 | 150 | |
83.56 € | 1 | Available | 6 Days | 10 | 32 | 160 | |
83.56 € | 1 | Available | 6 Days | 10 | 32 | 175 | |
89.73 € | 1 | Available | 6 Days | 10 | 32 | 200 | |
89.76 € | 1 | Available | 6 Days | 10 | 32 | 250 | |
93.93 € | 1 | Available | 6 Days | 10 | 32 | 300 | |
98.08 € | 1 | Available | 6 Days | 10 | 32 | 320 | |
98.08 € | 1 | Available | 6 Days | 10 | 32 | 350 | |
102.23 € | 1 | Available | 6 Days | 10 | 32 | 400 | |
106.38 € | 1 | Available | 6 Days | 10 | 32 | 450 | |
110.65 € | 1 | Available | 6 Days | 10 | 32 | 500 | |
79.51 € | 1 | Available | 6 Days | 10 | 40 | 25 | |
82.22 € | 1 | Available | 6 Days | 10 | 40 | 50 | |
84.95 € | 1 | Available |
Same day
Stock | 10 | 40 | 75 | |
87.64 € | 1 | Available | 6 Days | 10 | 40 | 80 | |
87.64 € | 1 | Available | 6 Days | 10 | 40 | 100 | |
90.38 € | 1 | Available | 6 Days | 10 | 40 | 125 | |
93.10 € | 1 | Available | 6 Days | 10 | 40 | 150 | |
95.79 € | 1 | Available | 6 Days | 10 | 40 | 160 | |
95.79 € | 1 | Available | 6 Days | 10 | 40 | 175 | |
98.51 € | 1 | Available | 6 Days | 10 | 40 | 200 | |
103.94 € | 1 | Available | 6 Days | 10 | 40 | 250 | |
109.35 € | 1 | Available | 6 Days | 10 | 40 | 300 | |
114.79 € | 1 | Available | 6 Days | 10 | 40 | 320 | |
114.79 € | 1 | Available | 6 Days | 10 | 40 | 350 | |
120.20 € | 1 | Available | 6 Days | 10 | 40 | 400 | |
125.61 € | 1 | Available | 6 Days | 10 | 40 | 450 | |
132.20 € | 1 | Available | 6 Days | 10 | 40 | 500 | |
102.80 € | 1 | Available | 6 Days | 10 | 50 | 25 | |
106.04 € | 1 | Available | 6 Days | 10 | 50 | 50 | |
104.28 € | 1 | Available | 6 Days | 10 | 50 | 75 | |
108.33 € | 1 | Available | 6 Days | 10 | 50 | 80 | |
112.58 € | 1 | Available | 6 Days | 10 | 50 | 100 | |
115.83 € | 1 | Available | 6 Days | 10 | 50 | 125 | |
113.63 € | 1 | Available | 6 Days | 10 | 50 | 150 | |
116.74 € | 1 | Available | 6 Days | 10 | 50 | 160 | |
116.74 € | 1 | Available | 6 Days | 10 | 50 | 175 | |
120.91 € | 1 | Available | 6 Days | 10 | 50 | 200 | |
127.19 € | 1 | Available | 6 Days | 10 | 50 | 250 | |
132.29 € | 1 | Available | 6 Days | 10 | 50 | 300 | |
138.54 € | 1 | Available | 6 Days | 10 | 50 | 320 | |
138.54 € | 1 | Available | 6 Days | 10 | 50 | 350 | |
144.74 € | 1 | Available | 6 Days | 10 | 50 | 400 | |
151.00 € | 1 | Available | 6 Days | 10 | 50 | 450 | |
157.22 € | 1 | Available | 6 Days | 10 | 50 | 500 | |
117.65 € | 1 | Available | 6 Days | 10 | 63 | 25 | |
121.51 € | 1 | Available | 6 Days | 10 | 63 | 50 | |
125.33 € | 1 | Available | 6 Days | 10 | 63 | 75 | |
130.25 € | 1 | Available | 6 Days | 10 | 63 | 80 | |
130.25 € | 1 | Available | 6 Days | 10 | 63 | 100 | |
134.11 € | 1 | Available | 6 Days | 10 | 63 | 125 | |
136.76 € | 1 | Available | 6 Days | 10 | 63 | 150 | |
140.58 € | 1 | Available | 6 Days | 10 | 63 | 160 | |
140.58 € | 1 | Available | 6 Days | 10 | 63 | 175 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single-Rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Operating Temperature(℃) | -20::80 | End Locking | Not Provided | Valves | Not Provided |
Operating Pressure(MPa) | 0,15::1 |
Configure
Stock
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes