Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1 (P) | = Supply port |
2 - 4 (B - A) | = Use |
3 - 5 (S- R) | = Exhaust |
2/2 NC | 2/2 NO | 3/2 NC | 3/2 NO | 5/2 | ||||||||||
A | P | B | P | A | P | R | B | P | S | A | B | P | R | S |
4 | 1 | 2 | 1 | 4 | 1 | 5 | 2 | 1 | 3 | 4 | 2 | 1 | 5 | 3 |
Symbol | Return | Force | Weight | Part no. | |
N | kg | ||||
SPRING RETURN PEDAL | |||||
3/2 NC | mechanical spring | 20 | 1.25 | AM-5000 | |
5/2 | mechanical spring | 20 | 1.45 | AM-5001 | |
3/2 NO | mechanical spring | 20 | 1.25 | AM-5002 | |
BISTABLE PEDAL | |||||
3/2 NC | pedal | 20 | 1.37 | AM-5003 | |
5/2 | pedal | 20 | 1.52 | AM-5004 | |
3/2 NO | pedal | 20 | 1.37 | AM-5005 | |
PEDAL WITH SAFETY CONTROL | |||||
5/2 | mechanical spring | 20 | 1.45 | AM-5011 | |
3/2 NO | mechanical spring | 20 | 1.25 | AM-5012 | |
3/2 NC | mechanical spring | 20 | 1.25 | AM-5015 | |
SERVOASSISTED PEDAL - SPRING RETURN | |||||
5/2 | mechanical spring | 20 | 1.45 | AM-5021 | |
SERVOASSISTED BISTABLE PEDAL | |||||
5/2 | mechanical spring | 20 | 1.45 | AM-5031 | |
SERVOASSISTED PEDAL WITH SAFETY CONTROL | |||||
5/2 | mechanical spring | 20 | 1.45 | AM-5041 |
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Number of Ports | Operation Status Retention |
---|
Loading...
Main Body Shape | Pedal Shape | Number of Switching Positions | 2-Position Normally Closed | Switching Operation | Foot Switches |
---|---|---|---|---|---|
Pipe Port Type | G | Plumbing Thread Nominal | 1/4 | Mounting Method | Bottom |
Push Button Type | With Cover, Flat Top | Operating Force to Push (when 0.5MPa)(N) | 20 | Exhaust Method | Open Air |
Configure