Manufacturer part number: SZKD 63.5 BR3 T12 60HUB
Brand: TUENKERS
Price: 984.00 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SZKD 63.5 BR3 T12 60HUB
Part Number
|
---|
SZKD 63.5 BR3 T12 60HUB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
984.00 € | 1 | Available | 5 Days | 10 |
Loading...
Stroke(mm) | 60 | Stat side forc max(N) | 200 | Piston Φ(mm) | 63 |
---|---|---|---|---|---|
Weight(Kg) | 2.9 |
This page is Linear Cylinder, part number SZKD 63.5 BR3 T12 60HUB.
You can find the detail information about specifications and dimensions on part number SZKD 63.5 BR3 T12 60HUB.