Safety Rope

Safety Rope
Ensure safety while work at height
Convenient for installing solar panels, roof snow removal work, etc.
Can also be used with single pipes and large diameter hooks (opening of 50 mm)
Since it's a canvas rope, it will not harden even when wet
Because it has a large caliber hook, it can be hung directly on reinforcing bars and pipes, improving work efficiency
[Materials] Rope: polyester, Hook: steel

■ 380 × 300 × 100
■ 2,000 g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865315

Part Number
03865315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.59 €

1 10 Days

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Ropes Material Rope: polyester, hook: steel
Rope thickness(mm) Approximately 16 Rope length(m) 10

Tech Support