Bellow couplings / hub clamping, feather key DIN 6885, axial plug-in / bellows: stainless steel / body: aluminium / KB2P / KBK (Part Numbers - CAD Download)

Bellow couplings / hub clamping, feather key DIN 6885, axial plug-in / bellows: stainless steel / body: aluminium / KB2P / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free miniature metal bellows coupling with clamp hubs
· For shaft diameter from 3 - 25mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· Easy assembly with friction-locked clamp hubs
· Perfect bellows coupling for encoders, tachometers, potentiometers, servo drives, NC-axis, stepper motors
· Torque range: 0,5 - 10Nm
· Axial pluggable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB2P/5-25-[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-25-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/5-25-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-25-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/5-29-[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-29-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/5-29-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-29-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/5-32-[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-32-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/5-32-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/5-32-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-27-[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-27-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-27-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-27-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-30-[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-30-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-30-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-30-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-32-[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-32-[3-8/1]-N[3-8/1]-[C,​D]
KB2P/10-32-N[3-8/1]-[3-8/1]-[C,​D]
KB2P/10-32-N[3-8/1]-N[3-8/1]-[C,​D]
KB2P/15-30-[3-10/1]-[3-10/1]-[C,​D]
KB2P/15-30-[3-10/1]-N[3-10/1]-[C,​D]
KB2P/15-30-N[3-10/1]-[3-10/1]-[C,​D]
KB2P/15-30-N[3-10/1]-N[3-10/1]-[C,​D]
KB2P/15-35-[3-10/1]-[3-10/1]-[C,​D]
KB2P/15-35-[3-10/1]-N[3-10/1]-[C,​D]
KB2P/15-35-N[3-10/1]-[3-10/1]-[C,​D]
KB2P/15-35-N[3-10/1]-N[3-10/1]-[C,​D]
KB2P/20-37-[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-37-[3-14/1]-N[3-14/1]-[C,​D]
KB2P/20-37-N[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-37-N[3-14/1]-N[3-14/1]-[C,​D]
KB2P/20-43-[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-43-[3-14/1]-N[3-14/1]-[C,​D]
KB2P/20-43-N[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-43-N[3-14/1]-N[3-14/1]-[C,​D]
KB2P/20-47-[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-47-[3-14/1]-N[3-14/1]-[C,​D]
KB2P/20-47-N[3-14/1]-[3-14/1]-[C,​D]
KB2P/20-47-N[3-14/1]-N[3-14/1]-[C,​D]
KB2P/45-49-[6-18/1]-[6-16/1]-[C,​D]
KB2P/45-49-[6-18/1]-N[6-16/1]-[C,​D]
KB2P/45-49-N[6-18/1]-[6-16/1]-[C,​D]
KB2P/45-49-N[6-18/1]-N[6-16/1]-[C,​D]
KB2P/45-58-[6-18/1]-[6-16/1]-[C,​D]
KB2P/45-58-[6-18/1]-N[6-16/1]-[C,​D]
KB2P/45-58-N[6-18/1]-[6-16/1]-[C,​D]
KB2P/45-58-N[6-18/1]-N[6-16/1]-[C,​D]
KB2P/100-56-[6-25/1]-[6-25/1]-[C,​D]
KB2P/100-56-[6-25/1]-N[6-25/1]-[C,​D]
KB2P/100-56-N[6-25/1]-[6-25/1]-[C,​D]
KB2P/100-56-N[6-25/1]-N[6-25/1]-[C,​D]
KB2P/100-66-[6-25/1]-[6-25/1]-[C,​D]
KB2P/100-66-[6-25/1]-N[6-25/1]-[C,​D]
KB2P/100-66-N[6-25/1]-[6-25/1]-[C,​D]
KB2P/100-66-N[6-25/1]-N[6-25/1]-[C,​D]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway D1 Keyway D2 Plug System
1 12 Days 103 ~ 83 ~ 815.5250.50.110.23-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.5250.50.110.23-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.5250.50.110.23-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.5250.50.110.23-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 815.5290.50.151.50.33-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.5290.50.151.50.33-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.5290.50.151.50.33-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.5290.50.151.50.33-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 815.5320.50.220.43-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.5320.50.220.43-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.5320.50.220.43-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.5320.50.220.43-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 815.52710.110.23-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.52710.110.23-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.52710.110.23-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.52710.110.23-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 815.53010.151.50.33-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.53010.151.50.33-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.53010.151.50.33-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.53010.151.50.33-83-888YesYesC / D
1 12 Days 103 ~ 83 ~ 815.53210.220.43-83-888NoNoC / D
1 12 Days 103 ~ 83 ~ 815.53210.220.43-83-888NoYesC / D
1 12 Days 103 ~ 83 ~ 815.53210.220.43-83-888YesNoC / D
1 12 Days 103 ~ 83 ~ 815.53210.220.43-83-888YesYesC / D
1 12 Days 103 ~ 103 ~ 1020301.50.11.50.33-103-10107NoNoC / D
1 12 Days 103 ~ 103 ~ 1020301.50.11.50.33-103-10107NoYesC / D
1 12 Days 103 ~ 103 ~ 1020301.50.11.50.33-103-10107YesNoC / D
1 12 Days 103 ~ 103 ~ 1020301.50.11.50.33-103-10107YesYesC / D
1 12 Days 103 ~ 103 ~ 1020351.50.1520.43-103-10107NoNoC / D
1 12 Days 103 ~ 103 ~ 1020351.50.1520.43-103-10107NoYesC / D
1 12 Days 103 ~ 103 ~ 1020351.50.1520.43-103-10107YesNoC / D
1 12 Days 103 ~ 103 ~ 1020351.50.1520.43-103-10107YesYesC / D
1 12 Days 103 ~ 143 ~ 14253720.151.50.33-143-141410NoNoC / D
1 12 Days 103 ~ 143 ~ 14253720.151.50.33-143-141410NoYesC / D
1 12 Days 103 ~ 143 ~ 14253720.151.50.33-143-141410YesNoC / D
1 12 Days 103 ~ 143 ~ 14253720.151.50.33-143-141410YesYesC / D
1 12 Days 103 ~ 143 ~ 14254320.21.50.43-143-141410NoNoC / D
1 12 Days 103 ~ 143 ~ 14254320.21.50.43-143-141410NoYesC / D
1 12 Days 103 ~ 143 ~ 14254320.21.50.43-143-141410YesNoC / D
1 12 Days 103 ~ 143 ~ 14254320.21.50.43-143-141410YesYesC / D
1 12 Days 103 ~ 143 ~ 14254720.2520.53-143-141410NoNoC / D
1 12 Days 103 ~ 143 ~ 14254720.2520.53-143-141410NoYesC / D
1 12 Days 103 ~ 143 ~ 14254720.2520.53-143-141410YesNoC / D
1 12 Days 103 ~ 143 ~ 14254720.2520.53-143-141410YesYesC / D
1 12 Days 106 ~ 186 ~ 1632.5494.50.11.50.36-166-161811NoNoC / D
1 12 Days 106 ~ 186 ~ 1632.5494.50.11.50.36-166-161811NoYesC / D
1 12 Days 106 ~ 186 ~ 1632.5494.50.11.50.36-166-161811YesNoC / D
1 12 Days 106 ~ 186 ~ 1632.5494.50.11.50.36-166-161811YesYesC / D
1 12 Days 106 ~ 186 ~ 1632.5584.50.220.56-166-161811NoNoC / D
1 12 Days 106 ~ 186 ~ 1632.5584.50.220.56-166-161811NoYesC / D
1 12 Days 106 ~ 186 ~ 1632.5584.50.220.56-166-161811YesNoC / D
1 12 Days 106 ~ 186 ~ 1632.5584.50.220.56-166-161811YesYesC / D
1 12 Days 106 ~ 256 ~ 2540.556100.151.50.46-256-252518NoNoC / D
1 12 Days 106 ~ 256 ~ 2540.556100.151.50.46-256-252518NoYesC / D
1 12 Days 106 ~ 256 ~ 2540.556100.151.50.46-256-252518YesNoC / D
1 12 Days 106 ~ 256 ~ 2540.556100.151.50.46-256-252518YesYesC / D
1 12 Days 106 ~ 256 ~ 2540.566100.320.66-256-252518NoNoC / D
1 12 Days 106 ~ 256 ~ 2540.566100.320.66-256-252518NoYesC / D
1 12 Days 106 ~ 256 ~ 2540.566100.320.66-256-252518YesNoC / D
1 12 Days 106 ~ 256 ~ 2540.566100.320.66-256-252518YesYesC / D

Loading...

  1. 1

Basic information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia
Max. Rotational Speed(r/min) 15000 Bellows Part Material Stainless Steel

Tech Support