Claw couplings / half-shell clamping, feather key DIN 6885 / claw disc: PU, Shore A98 / body: aluminium / KBE2H / KBK (Part Numbers - CAD Download)

Claw couplings / half-shell clamping, feather key DIN 6885 / claw disc: PU, Shore A98 / body: aluminium / KBE2H / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free servo insert coupling with split hubs
· For shaft diameters from 4 - 55mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· Characteristics of the coupling can be modified by using different spider elements!
· Radial assembly! Due to the split hub design shafts can be mounted and adjusted before the assembly of the coupling
· Torque range: 12,5 - 525Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Servo Insert Coupling with split hubs, KBE2H | 14 ~ 55

Product Information

Material

hub - aluminium
spider element - polyurethane

Hub

bore tolerance: H7

Keyway

optional acc. DIN 6885
Further spider elements and technical data are available in catalog.
All series are available with loose-fit spiders (see catalog).

Drawing

Order Code

            
 Order CodeKBE2H- 19- 10- 12- 98Sh 
  Type Size ØD1
(H7)
 ØD2
(H7)
 Shore-
hardness
 

Specification Table

SizeDimensions (mm)Technical DataTorque (Nm)
Ø ALØ D1/D2EWFCBHKG
Screw (ISO4762)
TA (Nm)
max. speed
rpm. (1/min)
Mass
(per coupling)
(g)
Moment
of Inertia J
(per coupling)
(g m2)
64
ShoreD
(green)
98
ShoreA
(red)
92
ShoreA
(yellow)
80
ShoreA
(blue)
Outer
Ø
LengthBore Sizes
(H7)
min~max
       
920304 - 11101410523.578M2.519000200.001216531.8
0.85
1225344 - 12111812527.28.258M316000360.0035412953
2
1430354 - 161119135.03510.58M413000500.0071612.57.54
5
1940668 - 212527168.04614.519.5M6100001820.0422621126
15
24557810 - 3230341810.557.52022.0M670003910.17175603517
15
28659014 - 3735402011.5732525.0M860006430.4022001609546
40
388011418 - 4845482415.583.53033.0M8500011671.096405325190x
40
429512622 - 5050532618.093.53236.5M10400019432.522560450265x
84
4810514022 - 5756612818.51053639.5M12375025924.076655525310x
145
5512016025 - 7465703026122.84545M12350032607.349825685410x
145
 
Transmittable torque (Nm) depending on shaft diameter (mm)
Size46810141516182022242528303235384042454850555860657074
93467                        
12691215212224                     
1411162126373942                     
19  4759838995107119                   
24   59838995107119130142148166178190             
28    123132141159176194211220247264282308            
38       159176194211220247264282308335352370396423       
42         370404420471505538589639673706757807841      
48         53958861268673578485793198010291102117612251347     
55           6126867357848579319801029110211761225134714211470159217151813
Part Number
KBE2H-14-[4-16/1]-[4-16/1]
KBE2H-14-[4-16/1]-N[4-16/1]
KBE2H-14-N[4-16/1]-[4-16/1]
KBE2H-14-N[4-16/1]-N[4-16/1]
KBE2H-19-[8-21/1]-[8-21/1]
KBE2H-19-[8-21/1]-N[8-21/1]
KBE2H-19-N[8-21/1]-[8-21/1]
KBE2H-19-N[8-21/1]-N[8-21/1]
KBE2H-24-[10-32/1]-[10-32/1]
KBE2H-24-[10-32/1]-N[10-32/1]
KBE2H-24-N[10-32/1]-[10-32/1]
KBE2H-24-N[10-32/1]-N[10-32/1]
KBE2H-28-[14-37/1]-[14-37/1]
KBE2H-28-[14-37/1]-N[14-37/1]
KBE2H-28-N[14-37/1]-[14-37/1]
KBE2H-28-N[14-37/1]-N[14-37/1]
KBE2H-38-[18-48/1]-[18-48/1]
KBE2H-38-[18-48/1]-N[18-48/1]
KBE2H-38-N[18-48/1]-[18-48/1]
KBE2H-38-N[18-48/1]-N[18-48/1]
KBE2H-42-[22-50/1]-[22-50/1]
KBE2H-42-[22-50/1]-N[22-50/1]
KBE2H-42-N[22-50/1]-[22-50/1]
KBE2H-42-N[22-50/1]-N[22-50/1]
KBE2H-48-[22-57/1]-[22-57/1]
KBE2H-48-[22-57/1]-N[22-57/1]
KBE2H-48-N[22-57/1]-[22-57/1]
KBE2H-48-N[22-57/1]-N[22-57/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway (D1) Keyway (D2)
1 12 Days 104 ~ 164 ~ 16303512.5130000.0914-144-141414NoNo
1 12 Days 104 ~ 164 ~ 16303512.5130000.0914-144-141414NoYes
1 12 Days 104 ~ 164 ~ 16303512.5130000.0914-144-141414YesNo
1 12 Days 104 ~ 164 ~ 16303512.5130000.0914-144-141414YesYes
1 12 Days 108 ~ 218 ~ 21406617100000.061.28-208-202020NoNo
1 12 Days 108 ~ 218 ~ 21406617100000.061.28-208-202020NoYes
1 12 Days 108 ~ 218 ~ 21406617100000.061.28-208-202020YesNo
1 12 Days 108 ~ 218 ~ 21406617100000.061.28-208-202020YesYes
1 12 Days 1010 ~ 3210 ~ 3255786070000.11.410-3010-303030NoNo
1 12 Days 1010 ~ 3210 ~ 3255786070000.11.410-3010-303030NoYes
1 12 Days 1010 ~ 3210 ~ 3255786070000.11.410-3010-303030YesNo
1 12 Days 1010 ~ 3210 ~ 3255786070000.11.410-3010-303030YesYes
1 12 Days 1014 ~ 3714 ~ 37659016060000.111.514-3814-383838NoNo
1 12 Days 1014 ~ 3714 ~ 37659016060000.111.514-3814-383838NoYes
1 12 Days 1014 ~ 3714 ~ 37659016060000.111.514-3814-383838YesNo
1 12 Days 1014 ~ 3714 ~ 37659016060000.111.514-3814-383838YesYes
1 12 Days 1018 ~ 4818 ~ 488011432550000.121.818-4518-454545NoNo
1 12 Days 1018 ~ 4818 ~ 488011432550000.121.818-4518-454545NoYes
1 12 Days 1018 ~ 4818 ~ 488011432550000.121.818-4518-454545YesNo
1 12 Days 1018 ~ 4818 ~ 488011432550000.121.818-4518-454545YesYes
1 12 Days 1022 ~ 5022 ~ 509512645040000.14222-5022-505050NoNo
1 12 Days 1022 ~ 5022 ~ 509512645040000.14222-5022-505050NoYes
1 12 Days 1022 ~ 5022 ~ 509512645040000.14222-5022-505050YesNo
1 12 Days 1022 ~ 5022 ~ 509512645040000.14222-5022-505050YesYes
1 12 Days 1022 ~ 5722 ~ 5710514052537500.162.122-5522-555555NoNo
1 12 Days 1022 ~ 5722 ~ 5710514052537500.162.122-5522-555555NoYes
1 12 Days 1022 ~ 5722 ~ 5710514052537500.162.122-5522-555555YesNo
1 12 Days 1022 ~ 5722 ~ 5710514052537500.162.122-5522-555555YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Allowable Angular Misalignment(deg) 0.9 Buffer Part Material Polyurethane

Tech Support