Claw couplings / clamping set / Claw disc: PU, Shore A98 / Body: Aluminium / KBE3 / KBK

Claw couplings / clamping set / Claw disc: PU, Shore A98 / Body: Aluminium / KBE3 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free servo insert coupling with outer conical hubs
· For shaft diameters from 8 - 60mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· Characteristics of the coupling can be modified by using different spider elements!
· Very accurate true running, suitable for high speed applications
· Torque range: 12,5 - 525Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBE3-14-[6-14/1]-[6-14/1]
KBE3-14-[6-14/1]-N[6-14/1]
KBE3-14-N[6-14/1]-[6-14/1]
KBE3-14-N[6-14/1]-N[6-14/1]
KBE3-19-[10-20/1]-[10-20/1]
KBE3-19-[10-20/1]-N[10-20/1]
KBE3-19-N[10-20/1]-[10-20/1]
KBE3-19-N[10-20/1]-N[10-20/1]
KBE3-24-[15-28/1]-[15-28/1]
KBE3-24-[15-28/1]-N[15-28/1]
KBE3-24-N[15-28/1]-[15-28/1]
KBE3-24-N[15-28/1]-N[15-28/1]
KBE3-28-[19-38/1]-[19-38/1]
KBE3-28-[19-38/1]-N[19-38/1]
KBE3-28-N[19-38/1]-[19-38/1]
KBE3-28-N[19-38/1]-N[19-38/1]
KBE3-38-[20-45/1]-[20-45/1]
KBE3-38-[20-45/1]-N[20-45/1]
KBE3-38-N[20-45/1]-[20-45/1]
KBE3-38-N[20-45/1]-N[20-45/1]
KBE3-42-[28-50/1]-[28-50/1]
KBE3-42-[28-50/1]-N[28-50/1]
KBE3-42-N[28-50/1]-[28-50/1]
KBE3-42-N[28-50/1]-N[28-50/1]
KBE3-48-[35-60/1]-[35-60/1]
KBE3-48-[35-60/1]-N[35-60/1]
KBE3-48-N[35-60/1]-[35-60/1]
KBE3-48-N[35-60/1]-N[35-60/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Keyway (D1) Keyway (D2)

-

1 12 Days 106 ~ 146 ~ 14305012.5250000.0916-146-14NoNo

-

1 12 Days 106 ~ 146 ~ 14305012.5250000.0916-146-14NoYes

-

1 12 Days 106 ~ 146 ~ 14305012.5250000.0916-146-14YesNo

-

1 12 Days 106 ~ 146 ~ 14305012.5250000.0916-146-14YesYes

-

1 12 Days 1010 ~ 2010 ~ 20406617190000.061.210-2010-20NoNo

-

1 12 Days 1010 ~ 2010 ~ 20406617190000.061.210-2010-20NoYes

-

1 12 Days 1010 ~ 2010 ~ 20406617190000.061.210-2010-20YesNo

-

1 12 Days 1010 ~ 2010 ~ 20406617190000.061.210-2010-20YesYes

-

1 12 Days 1015 ~ 2815 ~ 28557860140000.11.415-2815-28NoNo

-

1 12 Days 1015 ~ 2815 ~ 28557860140000.11.415-2815-28NoYes

-

1 12 Days 1015 ~ 2815 ~ 28557860140000.11.415-2815-28YesNo

-

1 12 Days 1015 ~ 2815 ~ 28557860140000.11.415-2815-28YesYes

-

1 12 Days 1019 ~ 3819 ~ 386590160120000.111.519-3819-38NoNo

-

1 12 Days 1019 ~ 3819 ~ 386590160120000.111.519-3819-38NoYes

-

1 12 Days 1019 ~ 3819 ~ 386590160120000.111.519-3819-38YesNo

-

1 12 Days 1019 ~ 3819 ~ 386590160120000.111.519-3819-38YesYes

-

1 12 Days 1020 ~ 4520 ~ 4580114325100000.121.820-4520-45NoNo

-

1 12 Days 1020 ~ 4520 ~ 4580114325100000.121.820-4520-45NoYes

-

1 12 Days 1020 ~ 4520 ~ 4580114325100000.121.820-4520-45YesNo

-

1 12 Days 1020 ~ 4520 ~ 4580114325100000.121.820-4520-45YesYes

-

1 12 Days 1028 ~ 5028 ~ 509512645080000.14228-5028-50NoNo

-

1 12 Days 1028 ~ 5028 ~ 509512645080000.14228-5028-50NoYes

-

1 12 Days 1028 ~ 5028 ~ 509512645080000.14228-5028-50YesNo

-

1 12 Days 1028 ~ 5028 ~ 509512645080000.14228-5028-50YesYes

-

1 12 Days 1035 ~ 6035 ~ 6010514052570000.162.135-6035-60NoNo

-

1 12 Days 1035 ~ 6035 ~ 6010514052570000.162.135-6035-60NoYes

-

1 12 Days 1035 ~ 6035 ~ 6010514052570000.162.135-6035-60YesNo

-

1 12 Days 1035 ~ 6035 ~ 6010514052570000.162.135-6035-60YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Allowable Angular Misalignment(deg) 0.9 Buffer Part Material Polyurethane

Tech Support